Murata Manufacturing Co., Ltd.: NXP Gold Partner


Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world.

Murata Manufacturing Co., Ltd. Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Companion Silicon and Modules
SN8000: Certified 802.11b/g/n Wi-Fi module Companion Silicon and Modules The SN8000 is a certified 2.4GHz IEEE 802.11b/g/n Wi-Fi module based on the Broadcom BCM43362 chipset. It integrates Wi-Fi IC, RF front end, temperature compensated crystal (TCXO) and on-board antenna. The module dimensions are 24 x 11.4 x 1.9 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android
Type 1BW: 802.11a/b/g/n Wi-Fi + Bluetooth 4.0 Module Companion Silicon and Modules The Type1BW is a 2.4GHz+5GHz IEEE 802.11a/b/g/n Wi-Fi + Bluetooth 4.0 module based on the Broadcom BCM43340 chipset. It integrates Wi-Fi/Bluetooth IC, RF front end and crystal. The module dimensions are 8.0 x 7.5 x 1.1 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android
Type 1DX: 802.11b/g/n Wi-Fi + Bluetooth 4.1 Module Companion Silicon and Modules The Type 1DX is a 2.4GHz IEEE 802.11b/g/n Wi-Fi + Bluetooth 4.1 module based on the Broadcom BCM4343W chipset. It integrates Wi-Fi/Bluetooth IC, RF front end and crystal. The module dimensions are 6.95 x 5.15 x 1.1 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android
Type 1FJ: Certified 802.11b/g/n Wi-Fi + Bluetooth 4.1 Module Companion Silicon and Modules The Type 1FJ is a certified 2.4GHz IEEE 802.11b/g/n Wi-Fi + Bluetooth 4.1 module based on the Broadcom BCM4343W chipset. It integrates Wi-Fi/Bluetooth IC, RF front end, crystal and on-board antenna. The module dimensions are 21.0 x 10.0 x 2.0 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android
Type 1FX: 802.11b/g/n Wi-Fi Module Companion Silicon and Modules The Type 1FX is a 2.4GHz IEEE 802.11b/g/n Wi-Fi module based on the Broadcom BCM43364 chipset. It integrates Wi-Fi IC, RF front end and crystal. The module dimensions are 6.95 x 5.15 x 1.1 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android
Type ZP: 802.11a/b/g/n/ac Wi-Fi + Bluetooth 4.0 Module Companion Silicon and Modules The Type ZP is a 2.4GHz+5GHz IEEE 802.11a/b/g/n/ac Wi-Fi + Bluetooth 4.0 module based on the Broadcom BCM4339 chipset. It integrates Wi-Fi/Bluetooth IC, RF front end and crystal. The module dimensions are 7.8 x 7.4 x 1.0 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android
Type ZX: 802.11b/g/n Wi-Fi Module Companion Silicon and Modules The Type ZX is a 2.4GHz IEEE 802.11b/g/n Wi-Fi module based on the Broadcom BCM43362 chipset. It integrates Wi-Fi IC, RF front end and crystal. The module dimensions are 7.0 x 6.0 x 1.2 mm.
Operating System:Android / Linux,Linux-NXP,Linux,Android

Company Information


Company Headquarters
10-1, Higashikotari 1-chome, Nagaokakyo-shi
Kyoto
617-8555
Japan - 日本
www.murata.com
+81 3 5469 6111
Primary Contact
Bryan  Masumoto
bmasumoto@murata.com
Member Since
June 2015


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.