PLS Development Tools: NXP Proven Partner


PLS Development Tools, based in Germany, was founded in 1990. Since then, the company has demonstrated its position as an international technology leader in the field of debuggers, emulators and trace solutions for embedded systems. The innovative and modular software architecture of the Universal Debug Engine (UDE) guarantees optimal conditions for debugging SoC-based systems. By means of intelligent use of modern on-chip debug and trace units, valuable functions like profiling and code coverage are available for system optimization and test. The Universal Access Device family (UAD2pro/UAD2next/UAD3+) complete the full featured debug solution with an efficient and high-speed target access. With a flexible adapter a wide range of interfaces are supported. UDE offers an entirely new dimension for fast and flexible access to multi-core systems with the support of important architectures such as PowerArchitecture, ARM/Cortex as well as simulation platforms of different vendors.

PLS Development Tools Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Development Hardware
Universal Access Device 2next (UAD2next Emulators, Probes, and Programmers The (UAD2next) combines the state-of-the-art debugging features and CAN with trace capabilities. It can be extended by plugin trace modules supporting e.g. ARM CoreSight parallel trace and AURORA serial trace and is equipped with 512MB trace memory.
Universal Access Device 2pro (UAD2pro) Emulators, Probes, and Programmers The UAD2pro offers fast and flexible communication between Universal Debug Engine on the Host PC and the microcontroller target. Host interface is USB 2.0. Target interfaces also optionally isolated are JTAG, cJTAG, OnCE, SWD, CAN, ASCx and more.
Operating System:AUTOSAR,ENEA OSE,FreeRTOS/SafeRTOS,MQX,Mentor-Nucleus,Micrium
Universal Access Device 3+ (UAD3+) Emulators, Probes, and Programmers The UAD3+, equipped with up to 4 GB of trace memory and powerful interfaces to target and host, is the right solution for trace, multicore debugging, profiling and code coverage analysis. Parallel and high-speed serial trace (AURORA) is supported.
Operating System:AUTOSAR,ENEA OSE,FreeRTOS/SafeRTOS,MQX,Mentor-Nucleus,Micrium
Development Software
Universal Debug Engine (UDE) Test, Debug and Analyzer Software UDE is a debug, trace and test platform for a wide range of embedded systems. It supports the debugging of multicore targets within one consistent user interface. Run-time analysis and outstanding scripting capabilities are more key features.
Operating System:AUTOSAR,ENEA OSE,FreeRTOS/SafeRTOS,MQX,Mentor-Nucleus,Micrium

Company Information


Company Headquarters
Technologiepark
Lauta
02991
Germany
www.pls-mc.com
+49-35722-384-0
Primary Contact
Jens  Braunes
jens.braunes@pls-mc.com
Member Since
November 2014


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.