VOLANSYS: NXP Gold Partner


VOLANSYS, the NXP Trusted proven partner and end-to-end product engineering company with proven expertise in prototype to mass production, is one-stop solution enabler for services covering hardware selection & engineering, PCB design, embedded software development, mobile application development, cloud integration, quality engineering, certifications and production support. With 300+ engineers, 150+ global customers, 230+ solution implementations and 9+ industry-standard reference platforms including Modular IoT Gateway and HomeBridge™, VOLANSYS is recognized as “20 Most Promising IoT Companies” by CIO Review. Since 2008, VOLANSYS empowers enterprises, OEMs and technology providers to roll-out products/services at reduced development risk, lower cost of ownership and accelerated time to market across industries such as Healthcare, Consumer Electronics, Energy & Utility, Industrial IoT, Manufacturing, Automotive, Retail, Security & more. For more information, www.volansys.com

VOLANSYS Recommended Solutions

 
NXP Partner Program EcoMAPS
©NXP Semiconductor
SW Dev Tools
HW Dev Tools
Runtime Software
Application Specific
Middleware
Operating Systems
Semiconductors/Companion Modules
HW and SW Engineering Services
Embedded Board Solutions
IDH/ODM
Software and Solution Integrators (SSI)
Training
Training Partners
 
NXP Partner Solutions Offered
zoom
Offering Type Description Supported NXP Solutions
Embedded Board Solutions
Modular Edge Node Platform Embedded Board Solutions - Supports multiple RF modules (ZigBee, Thread, BLE, LoRa, Sub-GHz) - mikroBus™ Compatible - Supports 200+ readily available sensor modules
Number Of Cores:1
Modular IoT Gateway Embedded Board Solutions i.MX6UL based "Modular IoT Gateway" - reference platform for various IoT Industries. Modular Hardware design and multi radio connectivity are its unique features. NFC based commissioning of end devices. Supports Thread capable & ZigBee end devices.
Operating System:Linux
Number Of Cores:1
VOL KW2xD Embedded Board Solutions -Ultra compact 24x19mm -ARM Cortex M4 MCU with DSP capabilities -512KB Flash & 64 KB SRAM -Industry Standard JTAG & debug conectivity -Hardware Encryption AES 128-bit -High Rx sensitivity 102dbm -I/O Interfaces:1xSPI, 3xUART, 2xI2C, USB
Operating System:FreeRTOS/SafeRTOS
Number Of Cores:1
VOL KW41Z Embedded Board Solutions -Ultra compact size 21mm x 16 mm -Bluetooth & Zigbee support -Hardware Encryption: AES 128-bit,TRNG -9 MCU Low-power modes -ARM® Cortex-M0+ MCU -Antenna Options: Integrated chip,UFL -Integrated DC-DC Converter for wide operating range.
Operating System:FreeRTOS/SafeRTOS
Number Of Cores:1
VOL NXP i.MX6UL SOM Embedded Board Solutions i.MX6UL SOM features advanced implementation of ARM® Cortext-A7, SO-DIMM 200 edge finger form factor, On-board PMIC, DDR3 and NAND memory, I/O Interfaces support(Display, Camera, Networking), and dual Etherne PHY for power optimized IoT applications.
Operating System:Yocto,FreeRTOS/SafeRTOS,Linux
Number Of Cores:1
VOL NXP i.MX6ULL SOM Embedded Board Solutions i.MX6ULL SOM features an advanced implementation of ultra-efficient ARM® Cortex®-A7, SO-DIMM 200 edge finger form factor, On-board PMIC, DDR3 and NAND memory, I/O Support, and in-built dual Ethernet PHY for cost & power optimized IoT applications.
Number Of Cores:1
VOL NXP i.MX7ULP uSOM Embedded Board Solutions i.MX7ULP uSOM is the smallest SOM featuring ultra-low-power, heterogeneous processing architecture with Arm® Cortex®-A7 & Arm® Cortex-M4, 2D-3D GPUs, On-board LPDDR3 RAM, Wi-Fi & BLE connectivity and IO Expansion Headers for portable devices.
Operating System:Linux-NXP,FreeRTOS/SafeRTOS,Android
Number Of Cores:2
Independent Design House (IDH)
Product Engineering Services (Prototype Development) VOLANSYS offers end-to-end/turn-key product design, development & validation services–Hardware Selection, Board Design, Custom Embedded Software, Drivers, Porting/Migration, Connectivity, Performance Optimization, QE, Certification, Manufacturing
Operating System:Android / Linux,Bare-Metal,BSD or FreeBSD,FreeRTOS/SafeRTOS,Linux-NXP,Linux-RedHat,Linux-Ubuntu,Microsoft,QNX-Neutrino,Solaris,Thread X,Linux-Wind River,LynuxWorks-LynxOS,Micrium,Linux-Mentor,Linux-Montavista,Wind River-VxWorks,Yocto,MQX-Embedded Access
Software and Systems Integrator (SSI)
Wireless Connectivity VOLANSYS enables secure wireless connectivity for products leveraging industry-standards and protocols such as:low power Wi-Fi, Zigbee, Thread, Z-Wave, IEEE 802.15.4, Bluetooth Low Energy (BLE), Sub-1 GHz, 802.11 a/b/g/n, 802.11 AC, NFC, etc.
Operating System:Android / Linux,FreeRTOS/SafeRTOS,Linux-RedHat,Linux-Ubuntu,Thread X,Linux-Wind River,LynuxWorks-LynxOS,Linux,Linux-ENEA,Linux-NXP,Linux-other,Android
Embedded Software Development VOLANSYS can extend your development capabilities with shared/dedicated experienced team of embedded software experts for Porting/Migration of BSP, Driver/Interface, Power Mgmt., Connectivity, Cloud, QE for NXP Platforms - ARM Processors, Power Archi

Independent Design House (IDH)
Hardware Selection and Engineering VOLANSYS help ODM/OEM to develop custom hardware boards and modules, such as single/multi boards, low power wearable design, multi core/multi-processor design and reference platform design.
Operating System:Android / Linux,Bare-Metal,BSD or FreeBSD,FreeRTOS/SafeRTOS,Freescale MQX,Linux-RedHat,Linux-Ubuntu,MQX,PalmOS,Solaris,Thread X,Linux-Wind River,Micrium,Linux,Linux-NXP,Linux-Mentor,Linux-Montavista,Linux-other,Yocto,Android
Software and Systems Integrator (SSI)
Internet Of Things System Development VOLANSYS, “20 Most Promising IoT Companies” by CIOReview, enables end-to-end IoT solution implementing connected IoT devices, IoT gateways, cloud IoT Platform, Android/iOS mobile apps and integrations like Alexa, Google Voice, HomeKit, CRM, ERP, etc.
Operating System:FreeRTOS/SafeRTOS,Linux-In house,Linux-other,Microsoft,Thread X,Android
Connected Mobile Applications VOLANSYS enterprise mobility experts helps OEM or enterprises to develop, test and deploy intuitive UI based Android/iOS mobile applications that connects, controls and monitors smart devices/sensors using Thread, ZigBee, BLE and Wi-Fi connectivity
Operating System:Linux,Android
Cloud IoT Platform Integration VOLANSYS managed cloud experts can help you build your own custom IoT Platform or integrate the industry-leading cloud-based IoT platforms such as AWS IoT, AYLA Networks, Arrayent, ClearBlade, Everything, IBM Watson, ThingWorx, PeoplePower and more.


Company Information


Company Headquarters
3080 Olcott St.,
Suite D235,
Santa Clara,California
95054
United States
www.volansys.com
+1 510 358 4310
Primary Contact
Dhruvesh  Patel
dhruvesh.patel@volansys.com
Member Since
January 2017


Regions Served Directly




Training & Events

  • NXP Technology Days Instructor-led training on a broad range of NXP solutions, available in convenient global locations.