• eTPU Function Selector

CodeWarrior eTPU Function Selector

Step 1: Select CPU architecture and eTPU version your application will run on along with eTPU functions to include into your eTPU function set
              >>> (Click on links to learn more about each function)
  Step 2: Provide us feedback
CPU architecture


eTPU version

The inapplicable devices turn grey.
 MCF523x 
 MPC5533 
 MPC5534 
 MPC5553 
 MPC5554 
 MPC5565 
 MPC5566 
 MPC5567 
 MPC563xM 
 MPC5674F 
 MPC564xA 
 PXR40 
 MPC5676R (eTPU A/B) 
 MPC5676R (eTPU C) 
 MPC5746R 
 MPC5777C (eTPU A/B) 
 MPC5777C (eTPU C) 
 S32K39x 
    Required code memory size: 0 Bytes. 
Automotive
CAM
Cam
268 Bytes
CRANK
Crank
3896 Bytes
CRANK_EMUL
Crank Emulator
720 Bytes
TG
Tooth Generator
484 Bytes
FUEL
Fuel
648 Bytes
INJ
Direct Injection
1348 Bytes
SPARK
Spark
992 Bytes
KNOCK
Knock Window
384 Bytes
Motor Control
PWMM
Motor Control PWM
5280 Bytes
RESOLVER
Resolver Interface
4784 Bytes
AS
Analog Sensing
1656 Bytes
PMSM_FOC
PMSM Field Oriented Control
1260 Bytes
QD
Quadrature Decoder
0 Bytes
General Timing
GPIO
General Purpose Input Output
128 Bytes
SPWM
Synchronized Pulse Width Modulation
332 Bytes
PWM
Pulse Width Modulation
448 Bytes
IC
Input Capture
224 Bytes
OC
Output Compare
300 Bytes
PPA
Period and Pulse Accumulator
556 Bytes
BPPA
Both Period and Pulse Accumulator
812 Bytes
FPM
Frequency and Period Measurement
152 Bytes
QOM
Queued Output Match
500 Bytes
SM
Stepper Motor
536 Bytes
Communication
SPI
Serial Peripheral Interface
292 Bytes
UART
Universal Asynchronous Receiver Transmitter
404 Bytes
UART_FC
UART with Flow Control
480 Bytes

Automatically included routines (based on selected functions)
SET
General Routines
84 Bytes
MC_UTIL
Motor Control Utilities
316 Bytes
MC_SIN
Motor Control Sine Function
120 Bytes
MC_LIB
Motor Control Transformations
2092 Bytes
 
Please let us know how the created eTPU function set will be used. Describe your application, list its features, mention the eTPU tasks.


Step 3:  Create eTPU
               function set
The generated eTPU code image file will be packed into a ZIP file and you will be able to download it.
 
For further help,
submit a Service Request.