32 Bit Microcontroller

MC68F375
  • 建议不要在新设计中使用该软件
  • 建议不要在新设计中使用本页介绍的产品。

产品详情

选择区域:

Features

  • 32-bit 68000 family CPU with upward object code compatibility (CPU32)
  • Virtual memory implementation
  • Loop mode for instruction execution
  • Improved exception handling for controller applications
  • Table lookup and interpolate instruction
  • Single chip integration module (SCIM2E)
  • External bus support
  • Parallel ports option on address and data bus in single chip modes and par-tially expanded modes
  • Nine programmable chip select outputs
  • Two special emulation-specific chip select outputs
  • System protection logic
  • System clock based on slow (~32 KHz) or Fast (~4 MHz) crystal reference or external clock operation (2X)
  • Periodic interrupt timer, watchdog timer, clock monitor and bus monitor

部件编号包含: MC68F375BGMZP33.

文档

快速参考 文档类别.

1-5 / 9 文件

展开

设计资源

选择区域:

软件

3 软件文件

注意: 推荐在电脑端下载软件,体验更佳。