Battery Management System (BMS) Communication Monitoring and Debugging Toolkit

Click image to open expanded view

Supported Devices

Battery Management

Battery Cell Controllers

Battery Communication ICs

Features

Power and Data Connections

  • Connection to any point of the monitored TPL bus
  • Logic analyzer connection with a provided cable pin-to-pin compatible with the Saleae Logic 8 and Logic Pro 8/16 analyzer series
  • Powered through a USB connector by a 5 V source, typically a USB power bank or a USB cable connected to a computer

Additional Features

  • Minimal loading of the TPL line
  • Internal galvanic isolation between the TPL and rest of the circuits
  • Integrated keep-alive function to avoid power bank self shut-off

Buy Options

BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :13
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :12
Order from distributors
KIT-TPLSNIFEVB-Image

Click to expand

KIT-TPLSNIFEVB
Active

Battery Management System (BMS) Communication Monitoring and Debugging Toolkit.

$193.20 USD
In Stock :3
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    Automotive SW - BMS Tools - TPL Decoder

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?