Battery Junction Box Emulator

Roll over image to zoom in

Supported Devices

Battery Management

Battery Sensors

Features

System Voltage

  • 4 positive voltage outputs (from 0 V to 10 V)
  • 2 bipolar voltage outputs (from -10 V to 10 V)
  • Isolation failure emulation (between high-voltage domain and low voltage domain)

Battery Current

  • 4 current emulation outputs (from -300 mV to 300 mV)
  • Short-circuit emulation
  • 2 shunt temperature sensor emulators

Pyrotechnic Switch

  • 2 pyrotechnic switch emulators
  • Status LED showing the pyrotechnic switch deployment

Crash Signal

  • 2 digital signal outputs

Buy Options

PACK-BJBEMUL-Image

Click to expand

PACK-BJBEMUL
Active

Battery Junction Box Emulator.

$449.00 USD
In Stock :25

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?