1
Get Started2
Get the Hardware3
Configure the Hardware4
Install Software5
Learn MoreSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the KITFS85FRDMEVM evaluation board.
The KITFS85FRDMEVM contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this evaluation board.
Something went wrong! Please try again.
Installing software is necessary to work with this evaluation board. All listed software is available on the evaluation board's information page at http://www.nxp.com/KITFS85FRDMEVM.
Something went wrong! Please try again.
Refer to UM11157, KITFS85FRDMEVM evaluation board for additional details on the featured components and board configuration.
Something went wrong! Please try again.
Something went wrong! Please try again.
The KITFS85FRDMEVM provides flexibility to play with all the features of the device and make measurements on the main part of the application. The KL25Z MCU installed on the board, combined with the FlexGUI software allows access to the registers in read and write mode. All regulators are accessible through connectors. Nonuser signal, like DC/ DC switcher node is mapped on test points. Digital signals (SPI, I2C, RSTB, etc.) are accessible through connectors. Pin WAKE1 pin has a switch to control (Ignition) them. A VBAT switch is available to power On or Off the device.
This board can be operated in Emulation mode or in OTP mode. In emulation mode, as long as the power is supplied, the board configuration stays valid. The OTP mode uses the fused configuration. The device can be fused three times. In OTP mode, the device always starts with the fused configuration, except if the user wants to overwrite OTP configuration using Emulation mode. This board is able to fuse the OTP without any extra tools or board.
Something went wrong! Please try again.
Table 1. Evaluation board component descriptions
Number | Description |
1 | VBAT Jack connector |
2 |
VBAT three position switch
|
3 | VBAT Phoenix connector |
4 | LDO1/LDO2 power supply |
5 | VPRE power supply |
6 | BUCK1/BUCK2 power supply |
7 | USB connector (for FlexGUI control) |
8 |
Debug connectivity. Access to:
|
9 |
Programming
|
10 | WAKE1 switch |
11 | OTP burning voltage switch |
12 | VBOOST and BUCK3 power supply |
13 | Debug voltage source either from USB (recommended) or from VSUP |
14 | FIN frequency selection |
Something went wrong! Please try again.
Refer to UM11157, KITFS85FRDMEVM evaluation board user manual for additional details on the featured components.
Something went wrong! Please try again.
To configure the hardware and workstation, complete the following procedure:
Table 2. Jumper configuration
Jumper | Configuration |
J9 | connect 1-2 (connect 5.0 V on DBG pin from the USB) |
Table 3. Switch configuration
Switch | Configuration |
SW3 | middle position (VBAT off)) |
SW1 | open (OTP programming Off) |
SW2 | open (WAKE1) |
Note: At this step, the product is in Debug mode and all regulators are turned Off. The user can then power up with OTP configuration or configure the mirror registers before power up. Power up is effective as soon as J9 jumper is removed.
Refer to UM11157, KITFS85FRDMEVM evaluation board user manual for additional details on the hardware configuration.
Something went wrong! Please try again.
This development kit uses FlexGUI software. FlexGUI software is based on Java JRE.
Preparing the Windows PC workstation consists of three steps.
Something went wrong! Please try again.
On Windows 7 PCs, a virtual COM port installation is required. Install the Windows 7 FlexGUI driver using the following procedure.
Note: On Windows 10, it is not necessary to install virtual com port as Windows 10 uses a generic COM port driver.
The Virtual Com Port appears in the Device Manager window.
Something went wrong! Please try again.
The FlexGUI software installation requires only extracting the zip file in a desired location.
FlexGUI is started by running the batch file, \bin\flexgui-app-fs85.bat.
Something went wrong! Please try again.
Refer to UM11157, KITFS85FRDMEVM evaluation board user manual for additional software details.
Something went wrong! Please try again.
Start embedded application development.
Something went wrong! Please try again.
The product summary page for FS8400/FS8500 is available at:
Something went wrong! Please try again.
The tool summary page for KITFS85FRDMEVM board is at http://www.nxp.com/KITFS85FRDMEVM.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started provides quick-reference information applicable to using the KITFS85FRDMEVM board, including the downloadable assets.
Something went wrong! Please try again.
In addition to our FS8400/FS8500 Safety System Basis Chip for S32 microcontrollers, you may also want to visit:
Product pages:
Application pages:
Freedom pages:
Hardware pages:
Software pages:
Something went wrong! Please try again.
KITFS85FRDMEVM: Evaluation board for FS84/FS85 Safety System Basis Chip for S32 Microcontrollers
BuySomething went wrong! Please try again.