Ultra low-cost development tool for Kinetis MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K1x Mainstream

K2x / KS2x USB

K3x Segment LCD

K4x USB and Segment LCD

K5x Measurement

K6x Ethernet

K7x Graphic LCD

Features

  • K40X256 in 144 LQFP (256 kB flash, 256 kB FlexMemory, ultra-low-power, precision mixed-signal)
  • LCD display with 306 segments
  • 3.5 mm audio output jack and two micro USB connectors
  • Omni-directional microphone and a buzzer
  • On-board J-Link USB programmer
  • Infrared communications
  • Micro SD card slot
  • Capacitive touch-sensing interface
  • General-purpose Tower® plug-in (TWRPI) socket
  • Manganese lithium rechargeable battery

Buy Options

KWIKSTIK-K40-Image

Click to expand

  • KWIKSTIK-K40

  • Kwikstick Evaluation B.

  • $46.00 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 16 documents

Show All

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?