Ultra-Reliable MPC567xK MCU for Automotive and Industrial Radar Applications

MPC567xK

Block Diagram

MPC567xK Microcontroller Block Diagram

MPC567xK Microcontroller Block Diagram

Features

Core

  • High-performance 180 MHz 32-bit core built on Power Architecture® technology with variable length encoding (VLE)
  • Memory management unit (MMU) with 32-entry fully associative translation lookaside buffer (TLB)
  • SPE (signal processing extension): DSP, SIMD and floating point capabilities

Memory

  • Up to 2 MB flash with error correcting codes (ECC)
  • 4 x 16 KB EEPROM flash with ECC
  • Up to 512 KB SRAM with ECC
  • Dual crossbar with MPUs

I/O

  • 4 x FlexCAN (32 message buffers each)
  • 1 x FlexRay™ (64 message buffers)
  • 1 x fast Ethernet controller
  • 4 x LINFlex (SCI)
  • 3 x IIC
  • 3 x DSPI
  • 3 x flexPWM (3 x 12 channels)
  • 3 x eTimer (3 x 6 channels)
  • Quad ADC (11 channels each, 12-bit)
  • 2 x CTU
  • External bus interface (follower only)
  • Parallel digital interface
  • MDDR interface

Part numbers include: ESPC5675KFF0MMM2, SPC5673KF0VMM1, SPC5674KF0VMS2, SPC5674KFF0MMS2, SPC5674KFF0VMS2, SPC5675KF0MMM2, SPC5675KF0MMS2, SPC5675KF0VMS2, SPC5675KFF0MMS2, SPC5675KFF0VMM2, SPC5675KFF0VMS2.

Documentation

Quick reference to our documentation types.

1-5 of 33 documents

Show All

Design Files

1 design file

Hardware

1-5 of 6 hardware offerings

Show All

Software

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training