S32 Automotive Processing Platform

S32 microcontrollers and processors for automotive and industrial applications provide an architecture that balances performance and power efficiency. They're designed to address current and future connectivity, security and safety challenges. As part of a complete solution, we provide a complimentary S32 Design Studio, which includes a full automotive-grade SDK with low-level drivers and ecosystem support.

S32

 Product selector  Cross Reference

Choosing the right product just got easier. View all products findings tools.

S32 Features

Scalability and Reuse

  • Scalability across products based on Arm® Cortex®-A, Cortex-R and Cortex-M Cores with ASIL D capabilities
  • Consistent architecture from zones to Central compute
  • Common instruction set, memory map, reset, clock, interrupt
  • Common hardware IP

Software

  • Identical environments for software development and machine learning (ML) optimization and deployment
  • Software stack from firmware and real-time drivers to frameworks and middleware
  • Virtual development with silicon models
  • Vehicle Integration Platforms (VIPs) for rapid development and evaluation

Over-the-Air (OTA) Updates

  • Zero downtime with full rollback capability
  • Upgradability for all vehicle domains via secure gateway or central compute with common architecture
  • Hardware security engine in all processors to end-to-end security across a vehicle architecture