For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
S32 Automotive Platform
Power Architecture
Additional MPU/MCUs Architectures
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
8-Bit S08 MCUs
16-Bit S12 and S12X MCUs
Digital Signal Controllers
Digital Signal Processors
S12 MagniV Mixed-Signal MCUs
8-Bit S08 MCUs
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GB
8-bit General Purpose GT MCUs
S08GW
S08JE|8-bit Flexis USB JE MCUs
S08JM
S08JS|8-bit USB JS MCUs
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08LL|Segment LCD LL MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PLS|8-bit 5V MCU with Streamlined Features
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S08QG
S08QL
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SE
S08SF|8-bit Motor Control SF MCUs
S08SG|8-bit Small Package SG MCUs
S08SH
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
8-bit General Purpose AW60/48/32/16 MCUs
G9S08AW16AE0CLD
G9S08AW32E5CFGE
G9S08AW32E5MPUE
G9S08AW32E5VFGE
G9S08AW48E5VFDE
G9S08AW60E5MFUE
MC9S08AW16CFDE
MC9S08AW16CFGE
MC9S08AW16CFUE
MC9S08AW16CPUE
MC9S08AW16MFDE
MC9S08AW16MFGE
MC9S08AW16MFUE
MC9S08AW16MPUE
MC9S08AW16VFGE
MC9S08AW32CFDE
MC9S08AW32CFGE
MC9S08AW32CFUE
MC9S08AW32CPUE
MC9S08AW32MFGE
MC9S08AW32MFUE
MC9S08AW32VFGE
MC9S08AW32VFUE
MC9S08AW48CFDE
MC9S08AW48CFGE
MC9S08AW48CFUE
MC9S08AW48CPUE
MC9S08AW60CFDE
MC9S08AW60CFGE
MC9S08AW60CFUE
MC9S08AW60CPUE
MC9S08AW60MFGE
MC9S08AW60MFUE
MC9S08AW60MPUE
MC9S08AW60VFGE
S9S08AW16AE0CFT
S9S08AW16AE0CLC
S9S08AW16AE0MFT
S9S08AW16AE0MLC
S9S08AW16AE0MLD
S9S08AW16AE0VFT
S9S08AW16AE0VLD
S9S08AW16AE1CLD
S9S08AW16AE1MLD
S9S08AW16AE1VLD
S9S08AW16E5CFDE
S9S08AW16E5CFGE
S9S08AW16E5MFGE
S9S08AW16E7MFGE
S9S08AW32E5CFDE
S9S08AW32E5CFUE
S9S08AW32E5CPUE
S9S08AW32E5MFGE
S9S08AW32E5MFUE
S9S08AW32E5VPUE
S9S08AW32E7CFDE
S9S08AW32E7CFGE
S9S08AW32E7MFUE
S9S08AW32E7MPUE
S9S08AW32E7VFGE
S9S08AW32E7VPUE
S9S08AW48E5CFGE
S9S08AW48E5CPUE
S9S08AW48E5MFGE
S9S08AW48E5MPUE
S9S08AW48E5VPUE
S9S08AW48E7CPUE
S9S08AW60E5CPUE
S9S08AW60E5MFDE
S9S08AW60E5MFGE
S9S08AW60E5MPUE
S9S08AW60E5VPUE
S9S08AW60E7MFGE
S9S08AW60E7VPUE
S9S08AW8AE0CLC
S9S08AW8AE0MLC
S9S08AW8AE0MLD
G9S08AW16AE0CLD