For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
S32 Automotive Platform
Power Architecture
Additional MPU/MCUs Architectures
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
8-Bit S08 MCUs
16-Bit S12 and S12X MCUs
Digital Signal Controllers
Digital Signal Processors
S12 MagniV Mixed-Signal MCUs
8-Bit S08 MCUs
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GB
8-bit General Purpose GT MCUs
S08GW
S08JE|8-bit Flexis USB JE MCUs
S08JM
S08JS|8-bit USB JS MCUs
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08LL|Segment LCD LL MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PLS|8-bit 5V MCU with Streamlined Features
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S08QG
S08QL
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SE
S08SF|8-bit Motor Control SF MCUs
S08SG|8-bit Small Package SG MCUs
S08SH
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
MC9S08PT16AVLC
MC9S08PT16AVLD
MC9S08PT16AVTG
MC9S08PT16AVTJ
MC9S08PT16AVWJ
MC9S08PT16VLC
MC9S08PT16VLD
MC9S08PT16VTG
MC9S08PT16VTJ
MC9S08PT16VWJ
MC9S08PT32AVLC
MC9S08PT32AVLD
MC9S08PT32AVLF
MC9S08PT32AVLH
MC9S08PT32AVQH
MC9S08PT32VLC
MC9S08PT32VLD
MC9S08PT32VLF
MC9S08PT32VLH
MC9S08PT32VQH
MC9S08PT60AVLC
MC9S08PT60AVLD
MC9S08PT60AVLF
MC9S08PT60AVLH
MC9S08PT60AVQH
MC9S08PT60VLC
MC9S08PT60VLD
MC9S08PT60VLF
MC9S08PT60VLH
MC9S08PT60VQH
MC9S08PT8AVLC
MC9S08PT8AVLD
MC9S08PT8AVTG
MC9S08PT8AVTJ
MC9S08PT8AVWJ
MC9S08PT8VLC
MC9S08PT8VLD
MC9S08PT8VTG
MC9S08PT8VTJ
MC9S08PT8VWJ
MC9S08PT16VLD