For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
S32 Automotive Platform
Power Architecture
Additional MPU/MCUs Architectures
Legacy MPU/MCUs
Arm Microcontrollers
General Purpose MCUs
i.MX RT Crossover MCUs
Automotive MCUs
General Purpose MCUs
MCX Arm Cortex-M
K32 L Series Arm Cortex-M4/M0+
K Series Arm Cortex-M4
KL Series Arm Cortex-M0+
KV Series Arm Cortex-M4/M0+/M7
KE Series Arm Cortex-M4/M0+
KM Series Arm Cortex-M0+
LPC800 Arm Cortex-M0+
LPC1100 Arm Cortex-M0+/M0
LPC1200 Arm Cortex-M0
LPC1300 Arm Cortex-M3
LPC1500 Arm Cortex-M3
LPC1700 Arm Cortex-M3
LPC1800 Arm Cortex-M3
LPC4000 Arm Cortex-M4
LPC4300 Arm Cortex-M4/M0
LPC51U68 Arm Cortex-M0+
LPC54000 Arm Cortex-M4
LPC5500 Arm Cortex-M33
LPC2000 Arm7
LPC3000 Arm9
Developer Resources
LPC51U68 Arm Cortex-M0+
K Series Arm Cortex-M4
K8x Secure
K7x Graphic LCD
K6x Ethernet
K5x Measurement
K4x USB and Segment LCD
K3x Segment LCD
K2x / KS2x USB
K1x Mainstream
K0x Entry-Level
K5x Measurement
K50_100
K50_72
Arm Cortex-M4|Kinetis K51 100 MHz 32-bit MCUs
K51_72
K53_100
Arm Cortex-M4|Kinetis K51 100 MHz 32-bit MCUs
MK51DN256CMD10
MK51DN256ZCMD10
MK51DN512CLL10
MK51DN512CLQ10
MK51DN512CMC10
MK51DN512CMD10
MK51DN512ZCLL10
MK51DN512ZCLQ10
MK51DN512ZCMC10
MK51DX256CLK10
MK51DX256CLL10
MK51DX256CMC10
MK51DX256ZCLL10
MK51DX256ZCMC10
TEXTBOOK-KINETIS
MK51DN512CLQ10