For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio and Radio
Interfaces
Power Management
Radio Frequency
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Application-Specific Products
Product Finders
NXP Product Information
Design Advisor
Audio and Radio
Hybrid Radio and Audio
Audio Amplifiers
Audio Converters
IF Demodulators
Silicon Tuners
Audio Amplifiers
Portable Device Amplifiers
Car Audio Amplifiers
Home Audio Amplifiers
Car Audio Amplifiers
TDF8530TH | Class-D Power Amplifier with Full Diagnostics
TDF8541 | Complementary Quad Bridge-Tied Load Audio Power Amplifier
TDF8544 | I
2
C-Bus Controlled 4 x 50 W Power Amplifier
TDF8546 | I
2
C-Bus Controlled 4 x 45 W
TDF8597TH | I
2
C-Bus Controlled Dual Channel 43 W/2 Ω
TDF8599 | I
2
C-Bus Controlled Dual Channel 43 W/2 Ohm
TDF8541 | Complementary Quad Bridge-Tied Load Audio Power Amplifier
TDF8541J
TDF8541JS
TDF8541SD
TDF8541TH
TDF8541J