BLF8G24LS-200P
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF8G24LS-200P
Download datasheetPower LDMOS transistor
200 W LDMOS power transistor for base station applications at frequencies from 2300 MHz to 2400 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low Rth providing excellent thermal stability
- Designed for broadband operation (2300 MHz to 2400 MHz)
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent pre-distortability
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC
Applications
- RF power amplifiers for base stations
- Multicarrier applications in the 2300 MHz to 2400 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2300 | 2400 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 200 | W | |||
Test signal: 1-c W-CDMA | ||||||
Gp | power gain | VDS = 28 V | 15.8 | 17.2 | dB | |
RLin | input return loss | VDS = 28 V; IDq = 1740 mA | -11 | -8 | dB | |
ηD | drain efficiency | VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 1740 mA | 27 | 32 | % | |
PL(AV) | average output power | 60 | W | |||
ACPR5M | adjacent channel power ratio (5 MHz) | PL(AV) = 60 W; VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 1740 mA | -37 | -33 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF8G24LS-200P | SOT539B (SOT539B) |
sot539b_po | Reel 13" Q1/T1 | Withdrawn | Standard Marking |
BLF8G24LS-200P,118 (9340 663 03118) |
|
Bulk Pack | Withdrawn | Standard Marking |
BLF8G24LS-200P,112 (9340 663 03112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 | ||
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power solutions for Wireless Infrastructure | Brochure | 2024-05-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF8G24L(S)-200P (Data sheet) | Design support | 2012-10-30 | |
BLF8G24L-200P Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-03-29 |