MIFARE Classic® EV1 1K - 4K

Roll over image to zoom in

Block Diagram

MF1S70YYX_V1_BD

MF1S70YYX_V1_BD

Features

MIFARE, RF Interface (ISO/IEC 14443 A)

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: Up to 100mm (depending on antenna geometry)
  • Operating frequency: 13.56 MHz
  • Data transfer: 106 kbit/s
  • Data integrity: 16-Bit CRC, parity, bit coding, bit counting
  • Anti-collision
  • Typical ticketing transaction: < 100 ms (including backup management)

EEPROM

  • 1 kB - 4 kB, organized in 16 sectors with 4 blocks of 16 bytes each (one block consists of 16 bytes)
  • User-definable access conditions for each memory block
  • Data retention of 10 years
  • Write endurance 100.000 - 200.000 cycles

Security

  • Mutual three-pass authentication (ISO/IEC DIS 9798-2)
  • An individual set of two keys per sector (per application) to support multiapplication with key hierarchy
  • A unique serial number for each device

Delivery options

  • Die on wafer
  • Bumped die on wafer
  • MOA4 or MOA2 contactless card module

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (5)
Data Sheet (2)
Package Information (2)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 26 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?