NXP Semiconductors


Select site:

English

General description

The PCA9531 is an 8-bit I2C-bus and SMBus I/O expander optimized for dimming LEDs in 256 discrete steps for Red/Green/Blue (RGB) color mixing and back light applications.

The PCA9531 contains an internal oscillator with two user programmable blink rates and duty cycles coupled to the output PWM. The LED brightness is controlled by setting the blink rate high enough (> 100 Hz) that the blinking cannot be seen and then using the duty cycle to vary the amount of time the LED is on and thus the average current through the LED.

The initial setup sequence programs the two blink rates/duty cycles for each individual PWM. From then on, only one command from the bus master is required to turn individual LEDs ON, OFF, BLINK RATE 1 or BLINK RATE 2. Based on the programmed frequency and duty cycle, BLINK RATE 1 and BLINK RATE 2 will cause the LEDs to appear at a different brightness or blink at periods up to 1.69 second. The open-drain outputs directly drive the LEDs with maximum output sink current of 25 mA per bit and 100 mA per package.

To blink LEDs at periods greater than 1.69 second the bus master (MCU, MPU, DSP, chip set, etc.) must send repeated commands to turn the LED on and off as is currently done when using normal I/O expanders like the NXP Semiconductors PCF8574 or PCA9554. Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion, which provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push-buttons, alarm monitoring, fans, etc.

The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state causing the bits to be set HIGH (LED off).

Three hardware address pins on the PCA9531 allow eight devices to operate on the same bus.

Features

  • Eight LED drivers (on, off, flashing at a programmable rate)
  • Two selectable, fully programmable blink rates (frequency and duty cycle) between 0.59 Hz and 152 Hz (1.69 second and 6.58 milliseconds)
  • 256 brightness steps
  • Input/outputs not used as LED drivers can be used as regular GPIOs
  • Internal oscillator requires no external components
  • I2C-bus interface logic compatible with SMBus
  • Internal power-on reset
  • Noise filter on SCL/SDA inputs
  • Active LOW reset input
  • Eight open-drain outputs directly drive LEDs to 25 mA
  • Edge rate control on outputs
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16 (SOT629-1 and SOT758-1 versions)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCA9531BSPCA9531BS-T9352 747 32118Volume productionSOT629-1
(HVQFN16)
Reel Pack, SMD, 13"Standard MarkingPCA9531BS
Always Pb-free
PCA9531BS39352 830 46118DevelopmentSOT758Reel Pack, SMD, 13"Standard MarkingNot available
PCA9531DPCA9531D9352 747 31112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPCA9531D
week 6, 2004
PCA9531DPCA9531D-T9352 747 31118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPCA9531D
week 6, 2004
PCA9531PWPCA9531PW9352 747 29112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPCA9531PW
week 48, 2004
PCA9531PWPCA9531PW-T9352 747 29118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPCA9531PW
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCA9531BS9352 747  32118  1.0600      Order samples
PCA9531BS39352 830  46118       not available
PCA9531D9352 747  31112  1.0600     not available
PCA9531D9352 747  31118  1.2400      Order samples
PCA9531PW9352 747  29112  1.0600     not available
PCA9531PW9352 747  29118  1.1700      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10148_4; PCA9564 - I2C-bus controller (22-Nov-04)
AN10149_2; PCA9564 Evaluation Board (19-Aug-04)
AN10315_1; LED dimmer demoboard (11-Jan-05)
AN10397_1; How to use the SC18IM700 to control any I2C-bus device (05-Dec-05)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75015568; Easily test and demo LED dimming and blinking (01-Jun-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75013487; LED dimmer demo board (2004-11-02)
75016073; NXP 2/4/8/16-bit I2C/SMBus LED dimmers PCA9530/31/32/33 (2007-06-01)
75015692; NXP LED dimmer demonstration board OM6279 (2006-11-01)
75015963; NXP evaluation kit for PCA9564 (2007-05-01)
75010198; PCA9530/9533/9531/9532 LED Dimmers (25-Sep-02)
75010654; PCA9550/9551/9552 (01-Dec-01)
75013485; PCA9564 evaluation kit (2004-10-01)
75015353; PCA9633 - Better control of RGBA LEDs (01-Feb-06)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
PWMs# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
Reset input pin
PCA9531BSSOT629-1
(HVQFN16)
-40~85 2 (160 Hz to 1.6 sec) 8 400 2.3~5.5 25 8 100 yes
PCA9531BS3SOT758
-40~85 2 (160 Hz to 1.6 sec) 8 400 2.3~5.5 25 8 100 yes
PCA9531DSOT109-1
(SO16)
-40~85 2 (160 Hz to 1.6 sec) 8 400 2.3~5.5 25 8 100 yes
PCA9531PWSOT403-1
(TSSOP16)
-40~85 2 (160 Hz to 1.6 sec) 8 400 2.3~5.5 25 8 100 yes

Similar products

PCA9531 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.