The PCA9551 LED blinker blinks LEDs in I2C-bus and SMBus applications where it is necessary to limit bus traffic or free up the I2C-bus master's (MCU, MPU, DSP, chip set, etc.) timer. The uniqueness of this device is the internal oscillator with two programmable blink rates. To blink LEDs using normal I/O expanders like the PCF8574 or PCA9554, the bus master must send repeated commands to turn the LED on and off. This greatly increases the amount of traffic on the I2C-bus and uses up one of the master's timers. The PCA9551 LED blinker instead requires only the initial set-up command to program BLINK RATE 1 and BLINK RATE 2 (i.e., the frequency and duty cycle) for each individual output. From then on, only one command from the bus master is required to turn each individual open-drain output on, off, or to cycle at BLINK RATE 1 or BLINK RATE 2. Maximum output sink current is 25 mA per bit and 100 mA per package.
Any bits not used for controlling the LEDs can be used for General Purpose parallel Input/Output (GPIO) expansion.
The active LOW hardware reset pin (RESET) and Power-On Reset (POR) initializes the registers to their default state, all zeroes, causing the bits to be set HIGH (LED off).
Three hardware address pins on the PCA9551 allow eight devices to operate on the same bus.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCA9551BS | PCA9551BS-T | 9352 722 40118 | Volume production | SOT629-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | PCA9551BS
| Always Pb-free |
| PCA9551BS3 | 9352 830 48118 | Development | SOT758 | Reel Pack, SMD, 13" | Standard Marking | Not available
| ||
| PCA9551D | PCA9551D | 9352 716 95112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | PCA9551D
| week 6, 2004 |
| PCA9551D | PCA9551D-T | 9352 716 95118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | PCA9551D
| week 6, 2004 |
| PCA9551PW | PCA9551PW | 9352 716 92112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | PCA9551PW
| week 48, 2004 |
| PCA9551PW | PCA9551PW-T | 9352 716 92118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | PCA9551PW
| week 48, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCA9551BS | 9352 722 40118 | 1.2400 | NA | DIGI-KEY CORPORATION | 6,000 | 6/29/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 7/4/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 5,930 | 6/29/2008 | Buy online | ||||
| PCA9551BS3 | 9352 830 48118 | not available | ||||||
| PCA9551D | 9352 716 95112 | 1.2400 | NA | AVNET ELECTRONICS MARKETING | 1,179 | 7/4/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,024 | 6/29/2008 | Buy online | ||||
| PCA9551D | 9352 716 95118 | 1.2400 | NA | AVNET ELECTRONICS MARKETING | 2,500 | 7/4/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 2,393 | 7/6/2008 | Buy online | ||||
| PCA9551PW | 9352 716 92112 | 1.5600 | NA | AVNET ELECTRONICS MARKETING | 2,215 | 7/4/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 1,431 | 6/29/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 1,178 | 7/4/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 1 | 7/4/2008 | Buy online | ||||
| PCA9551PW | 9352 716 92118 | 1.2400 | NA | ARROW ELECTRONICS | 2,500 | 7/4/2008 | Buy online | not available |
| NA | MOUSER ELECTRONICS | 1,900 | 7/6/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
PCI analog/DVB-T stereo TV receiver
Nexperia GSM/GPRS/EDGE VAS system solution (61x0)
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Transceiver board
Power amplifier board
Main CPU board
Cellular phone - MMS functionality
Set-top box - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | PWMs | # of Bits | I²C-bus(kHz) | Operating voltage(VDC) | Max Sink Current per bit(mA) | # of Addresses | Max Sink Current per package(mA) | Reset input pin |
|---|---|---|---|---|---|---|---|---|---|---|
| PCA9551BS | SOT629-1
(HVQFN16) | -40~85 | 2 (40 Hz to 6.4 sec) | 8 | 400 | 2.3~5.5 | 25 | 8 | 100 | yes |
| PCA9551BS3 | SOT758
| -40~85 | 2 (40 Hz to 6.4 sec) | 8 | 400 | 2.3~5.5 | 25 | 8 | 100 | yes |
| PCA9551D | SOT109-1
(SO16) | -40~85 | 2 (40 Hz to 6.4 sec) | 8 | 400 | 2.3~5.5 | 25 | 8 | 100 | yes |
| PCA9551PW | SOT403-1
(TSSOP16) | -40~85 | 2 (40 Hz to 6.4 sec) | 8 | 400 | 2.3~5.5 | 25 | 8 | 100 | yes |
PCA9551 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.