Remote 8-Bit I/O Expander for Fm+ I²C-Bus with Interrupt and Reset

See product image

Block Diagram

Choose a diagram:

PCA9672

PCA9672 BLOCK DIAGRAM

PCA9672BS, PCA9672D, PCA9672PW

Features

Key Features

  • I²C-bus to parallel port expander
  • 1 MHz I²C‑bus interface (Fast-mode Plus I²C-bus)
  • Operating supply voltage 2.3 V to 5.5 V with 5.5 V tolerant I/Os held to VDD with 100 μA current source
  • 8-bit remote I/O pins that default to inputs at power-up
  • Latched outputs with 25 mA sink capability directly drive LEDs
  • Total package sink capability of 200 mA
  • Active LOW reset input
  • Active LOW open-drain interrupt output
  • Sixteen programmable target addresses using two address pins
  • Readable device ID (manufacturer, device type, and revision)
  • -40 °C to +85 °C operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22‑C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: SO16, TSSOP16, HVQFN16

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
Package Information (3)
Packing Information (3)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?