Remote 16-Bit I/O Expander for Fm+ I²C-Bus with Interrupt and Reset

Block Diagram

PCA9673 Block Diagram

Features

Key Features

  • 1 MHz I²C-bus interface
  • Compliant with the I²C-bus fast and standard modes
  • SDA with 30 mA sink capability for 4000 pF buses
  • 2.3 V to 5.5 V operation with 5.5 V tolerant I/Os
  • 16-bit remote I/O pins that default to inputs at power-up
  • Latched outputs with 25 mA sink capability for directly driving LEDs
  • Total package sink capability of 400 mA
  • Active LOW open-drain interrupt output
  • 16 programmable target addresses using 2 address pins
  • Readable device ID (manufacturer, device type and revision)
  • Low standby current
  • -40 °C to +85 °C operation
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA
  • Packages offered: SO24, TSSOP24, HVQFN24, DHVQFN24

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 17 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Package Information (4)
Packing Information (4)

Design Files

Quick reference to our design files types.

3 design files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?