Hardware
1 hardware offering
-
Evaluation and Development Boards
MPC-LS Vehicle Network Processing Evaluation Board
The TJA1048 is a dual high-speed CAN transceiver that provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.
The TJA1048 belongs to the third generation of high-speed CAN transceivers from NXP Semiconductors, offering significant improvements over first- and second-generation devices such as the TJA1040. It offers improved Electro Magnetic Compatibility (EMC) and ElectroStatic Discharge (ESD) performance, and also features:
The TJA1048 implements the CAN physical layer as defined in the current ISO11898 standard (ISO11898-2:2003, ISO11898-5:2007) and the pending updated version of ISO 11898-2:2016. Pending the release of the updated version of ISO11898-2:2016 including CAN FD and SAE J2284-4/5, additional timing parameters defining loop delay symmetry are specified. This implementation enables reliable communication in the CAN FD fast phase at data rates up to 5 Mbit/s.
These features make the TJA1048 an excellent choice for all types of HS-CAN networks containing more than one HS-CAN interface that require a low-power mode with wake-up capability via the CAN bus, especially for Body Control and Gateway units.
Part numbers include: TJA1048T, TJA1048TK.
Part Number | New Generation Recommendation |
---|---|
TJA1048T,112 | TJA1448BT/0Z |
TJA1048T,118 | TJA1448BT/0Z |
TJA1048TK,118 | TJA1059TKJ |
Quick reference to our documentation types.
5 documents
Please wait while your secure files are loading.
1 hardware offering
1 software offerings
Please wait while your secure files are loading.
1 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
3 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.