Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
The S12VR gives the smallest, efficient and scalable relay driven DC motor control solution for industrial and automotive applications such as window lift, sunroof.
It integrates the S12 16-bit microcontroller together with LIN Physical Interface, low side, and high-side drivers. High Voltage Input pins for 12 V switch interfaces, EVDD for sensor supply that reduce system, qualification and manufacturing cost.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| Product Family | S12VR | |||||
|---|---|---|---|---|---|---|
| Part Name | S12VR16 | S12VR32 | S12VR48 | S12VR64 | S12VRP48 | S12VRP64 |
| Package | 32 LQFP | - | ||||
| - | 48 LQFP | |||||
| Flash Memory k Byte (ECC) | 16 kB | 32 kB | 48 kB | 64 kB | 48 kB | 64 kB |
| EEPROM (ECC) | 128 Bytes | 512 Bytes | 2kB D-Flash | 4kB D-Flash | ||
| RAM k Byte | 2 kB | 6 kB | ||||
| LIN physical layer | 1 | - | ||||
| SPI | - | 1 | - | |||
| SCI | 1 | 2 | ||||
| Timer | 4ch x 16-bit | 2ch + 2ch (16-bit) | ||||
| PWM channels | 8ch x 8-bit or 4ch x 16-bit | |||||
| 10 Bit ADC Channels | 2 ( +HVI ) | 6 ( + HVI ) | ||||
| Current Sensing (Op Amp) | - | 1ch (3 analog pins) | ||||
| Low Side Drivers (relay driver) | 2 (protected for inductive loads) | |||||
| Low Side Driver (general) | - | 1 | ||||
| High Side Drivers | 1 | 2 | ||||
| High voltage Inputs | 4 | 6 | ||||
| General Purpose I/Os (5V) | 16 | 28 | ||||
| Supply voltage sense | 1 | |||||
| EVDD output pin (5V/20mA) | 1 (overcurrent protected, eg. for hall sensor supply) | |||||
| PGPIO output pin (5V/20mA) | - | 1 (driving LL-FET) | ||||
| Stronger GPIO pin (5V/10mA) | 2 | 1 | ||||
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 33 documents
Compact List
Please wait while your secure files are loading.
2 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 9 hardware offerings



Additional hardware available. View our featured partner solutions.






4 hardware offerings




To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1-5 of 8 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings