Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
The S12ZVL platform, part of the S12 MagniV mixed-signal MCU product line, offers a low-cost, highly integrated solution for space-constrained automotive LIN nodes. With memory sizes from 8-128K flash, the family provides scalability for platform standardization.
The S12ZVL integrates a sophisticated S12Z core with a 12 V to 5 V voltage regulator and a LIN physical layer transceiver for automotive and industrial applications such as sensor interfaces, actuators, switch panels or ambient lighting.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| 48-LQFP | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| S12ZVLA | S12ZVL | S12ZVL | ||||||||
| Memory | Flash [kB] | 128 | 96 | 64 | 128 | 96 | 64 | 32 | 16 | 8 |
| EEPROM [kB] | 2 | 1 | 2 | 1 | 0.128 | |||||
| RAM [kB] | 8 | 4 | 8 | 4 | 1 | 0.5 | ||||
| UHV | V reg | 5V / 3.3V ; 70mA or up to 170 (with ballast option / BCTL) |
5V; 70mA or up to 170 (with ballast option / BCTL) |
|||||||
| V reg tolerance | 2% | 3% | 3% | |||||||
| PHY | LIN | |||||||||
| HVI | 1 | |||||||||
| Analog | ADC (LB) channel | 10 | ||||||||
| ADC (LB) resolution | 12 Bit | 10 Bit | 10 Bit | |||||||
| ACMP with 8bit DAC | 1 | - | - | |||||||
| PGA | 1 | - | - | |||||||
| PGA levels | 10/20/40/80x | - | - | |||||||
| Comms | SCI | 2 | ||||||||
| SPI | 1 | |||||||||
| IIC | 1 | |||||||||
| MSCAN | 1 | - | ||||||||
| Tim | Timer (6+2ch) | 6ch + 2ch (16 Bit) | ||||||||
| PWM | 8ch 8Bit (or 4ch 16Bit) | |||||||||
| I/O | GPIO | 35 | - | |||||||
| intrr. Cap. IO (5/12v) | 22/1 | |||||||||
| eVdd (5V/20mA) | 1 | |||||||||
| N-GPIOs (5V / 25mA) | 3 | 1 | ||||||||
| Temperature options | C / V / M | C / V / M | ||||||||
| 32-LQFP | 32-QFN | 32-LQFP | 32-QFN | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S12ZVLA | S12ZVL | S12ZVLA | S12ZVL | S12ZVLS | |||||||||||
| Memory | Flash [kB] | 128 | 96 | 64 | 128 | 96 | 64 | 128 | 96 | 64 | 32 | 16 | 8 | 32 | 16 |
| EEPROM [kB] | 2 | 1 | 2 | 1 | 2 | 1 | 0.128 | ||||||||
| RAM [kB] | 8 | 4 | 8 | 4 | 8 | 4 | 1 | 0.5 | 1 | ||||||
| UHV | V reg | 5V / 3.3V ; 70mA or up to 170 (with ballast option / BCTL) |
5V; 70mA or up to 170 (with ballast option / BCTL) |
||||||||||||
| V reg tolerance | 2% | 3% | 2% | 3% | |||||||||||
| PHY | LIN | ||||||||||||||
| HVI | 1 | ||||||||||||||
| Analog | ADC (LB) channel | 6 | 7 | 6 | |||||||||||
| ADC (LB) resolution | 12 Bit | 10 Bit | 12 Bit | 10 Bit | |||||||||||
| ACMP with 8bit DAC | 1 | 0 | 1 | - | |||||||||||
| PGA | 1 | - | 1 | - | |||||||||||
| PGA levels | 10/20/40/80x | - | 10/20/40/80x | - | |||||||||||
| Comms | SCI | 2 | |||||||||||||
| SPI | 1 | ||||||||||||||
| IIC | 1 | ||||||||||||||
| MSCAN | 1 | - | |||||||||||||
| Tim | Timer (6+2ch on silicon) | 6ch + 2ch (16 Bit) | |||||||||||||
| PWM | 8ch (16Bit) | 8ch 8Bit (or 4ch 16Bit) | |||||||||||||
| I/O | GPIO | 20 | |||||||||||||
| intrr. Cap. IO (5/12v) | 16/1 | ||||||||||||||
| eVdd (5V/20mA) | 1 | ||||||||||||||
| N-GPIOs (5V / 25mA) | 1 | 1 | 3 | ||||||||||||
| Temperature options | C / V / M | C / V / M | |||||||||||||
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 37 documents
Compact List
Please wait while your secure files are loading.
4 design files
Please wait while your secure files are loading.
1-5 of 9 hardware offerings



Additional hardware available. View our featured partner solutions.






4 hardware offerings




To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1-5 of 12 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
3 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.