
24 V Multipurpose Low RDSON eXtreme Switch
The S12G is an optimized, 16-bit microcontroller product line focused on low cost, high performance and low pin count. The S12G is suited for generic automotive and industrial applications requiring CAN or LIN/SAE J2602 communication.
The S12G delivers all the advantages and efficiencies of a 16-bit MCU while retaining the cost effectiveness, power consumption, EMC and code-size efficiency advantages currently enjoyed by users of our existing 8-bit and 16-bit MCU families.
| EEPROM | Internal RAM | Internal Flash | Serial Interface Type | 16-bit Timers | ADC Bits/Channels | Package Description | |
|---|---|---|---|---|---|---|---|
| S12GN16 | 0.5 KB
|
1 KB
|
16 KB
|
SCI
SPI |
Timer Channels: 6
Number of Timers: 1 |
10
|
LQFP 32 7*7*1.4P0.8
LQFP 48 7*7*1.4P0.5 |
| S12GN32 | 1 KB
|
2 KB
|
32 KB
|
SCI
SPI |
Timer Channels: 6
Number of Timers: 1 |
10
|
LQFP 32 7*7*1.4P0.8
QFN-EP 48 7.0SQ*1.0P0.5 LQFP 48 7*7*1.4P0.5 |
| S12G48 | 1.5 KB
|
4 KB
|
48 KB
|
CAN
SCI SPI |
Timer Channels: 6
Number of Timers: 1 |
10
|
LQFP 32 7*7*1.4P0.8
LQFP 64 10*10*1.4P0.5 LQFP 48 7*7*1.4P0.5 |
| S12G64 | 2 KB
|
4 KB
|
64 KB
|
CAN
SCI SPI |
Timer Channels: 6
Number of Timers: 1 |
10
|
LQFP 48 7*7*1.4P0.5
LQFP 64 10*10*1.4P0.5 LQFP 32 7*7*1.4P0.8 |
| S12G96 | 3 KB
4 KB |
8 KB
|
96 KB
|
CAN
SCI SPI |
Timer Channels: 8
Number of Timers: 1 |
10
|
LQFP 64 10*10*1.4P0.5
LQFP 48 7*7*1.4P0.5 LQFP 100 14*14*1.4P0.5 |
| S12G128 | 4 KB
|
8 KB
|
128 KB
|
CAN
SCI SPI |
Timer Channels: 8
Number of Timers: 1 |
10
|
LQFP 64 10*10*1.4P0.5
LQFP 100 14*14*1.4P0.5 LQFP 48 7*7*1.4P0.5 |
| S12G192 | 4 KB
|
12 KB
|
192 KB
|
CAN
SCI SPI |
Timer Channels: 8
Number of Timers: 1 |
10
12 |
LQFP 64 10*10*1.4P0.5
LQFP 48 7*7*1.4P0.5 LQFP 100 14*14*1.4P0.5 |
| S12G240 | 4 KB
|
12 KB
11 KB |
240 KB
|
CAN
SCI SPI |
Timer Channels: 8
Number of Timers: 1 |
12
10 |
LQFP 64 10*10*1.4P0.5
LQFP 48 7*7*1.4P0.5 LQFP 100 14*14*1.4P0.5 |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 30 documents
Compact List
Please wait while your secure files are loading.
1-5 of 13 hardware offerings


Additional hardware available. View our featured partner solutions.










4 hardware offerings




To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1-5 of 8 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 8 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 7 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.