Dual-Supply Translating Transceiver (Auto-Direction Sensing, Three-State)

Product Details

Block Diagram

NTB0102 Block Diagram

NTB0102 Block Diagram

Features

Microcontrollers (MCUs)

  • Wide supply voltage range:
    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
    • HBM JESD22-A114E Class 3B exceeds 15000 V for B port
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Multiple package options
  • Specified from -40 ℃ to +85 ℃ and -40 ℃ to +125 ℃

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NTB0102DP is included in the 15-year program

Part numbers include: NTB0102DP, NTB0102DP-Q100, NTB0102GD-Q100, NTB0102GF, NTB0102GT.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 16 documents

Show All

Design Files

Quick reference to our design files types.

5 design files

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?