ICODE SLI-S/ICODE SLI-S HC

SL2ICS53_SL2ICS54

Product Details

Features

I-CODE SLI-S RF interface

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: up to 1.5 m (depending on antenna geometry)
  • Operating frequency: 13.56 MHz (ISM, world-wide licence free available)
  • I-CODE SLI-S Functionality (ISO/IEC 15693)
    • Fast data transfer: up to 53 kbit/s
    • High data integrity: 16-bit CRC, framing
    • True anti-collision
    • Additional fast anti-collision read
    • Password protected Electronic Article Surveillance (EAS) incl. application selection
    • Application Family Identifier (AFI) supported
    • Data Storage Format Identifier (DSFID
    • Privacy command with 32-bit Privacy password
    • Destroy command with 32-bit Destroy password
  • I-CODE EPC Functionality
    • Fast data transfer: up to 53 kbit/s
    • High data integrity: 16-bit CRC, framing
    • Anti-collision with high identification speed (approx. 200 I•CODE EPC smart labels per second)
    • Label DESTROY command with 24-bit Destroy Code protection for EPC functionality only
  • Long Range Command
  • Write distance equal to read distance

EEPROM

  • 2048 bits (2 kbit), organized in 64 blocks of 4 byte each, 4 blocks are summed up to 1 page
  • Data retention of 10 years
  • Write endurance 100.000 cycles

Security features

  • Unique identifier for each device
  • Lock mechanism for each user memory block (write protection)
  • Lock mechanism for DSFID, AFI, EAS
  • Password (32-bit) protected memory management for Read access
  • Password (32-bit) protected memory management for Write access
  • Password (32-bit) protected Label Destroy
  • Password (32-bit) protected Privacy Mode
  • Password (32-bit) protected EAS Functionality

Part numbers include: SL2ICS5301EW, SL2ICS5311EW.

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Hardware

1 hardware offering

Software

1 software offerings

Engineering Services

1-5 of 13 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?