Latest videos

  • Cartes 2009 demonstration - Transportation...

    youtube video

    Cartes 2009 demonstration - Transportation


The leading industry standard for contactless and dual interface smart card schemes

MIFARE DESFire EV1 is based on open global standards for both RF interface and cryptographic methods. It is fully compliant with ISO/IEC 14443A (part 1-4) and uses optional ISO/IEC 7816-4 commands. The selectable cryptographic methods include 2KTDES, 3KTDES and AES128. The highly secure microcontroller based IC is certified with Common Criteria EAL4+ on both it hardware and software implementation. Featuring an on-chip backup management system and the mutual three pass authentication, a MIFARE DESFire EV1 can hold up to 28 different applications and 32 files per application in its flexible file system.

Go to the parametric search
Parametric search

Key features and benefits

  • MIFARE is the leading industry standard for contactless smart card transactions
  • Worldwide largest installed base with more than 10 million MIFARE reader core components sold, and more than 1 billion contactless and dual interface ICs sold
  • Fully compliant to ISO 14443A
  • Future-proof evolution path and roadmap – standard interface ensures that today's infrastructure can easily be upgraded for future card ICs
  • Consistent product portfolio and multiple sourcing at all levels of the value chain

Key applications

  • Electronic ticketing in public transport
  • Road tolling
  • Airline tickets
  • Access control
  • Multiple applications

Related links

Application note

Leaflet

Line card

Software

Other type

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

The MIFARE interface platform currently consists of six product families: MIFARE Classic covers hardwired ICs using the MIFARE communication protocol, such as the MIFARE Standard 1k and the new MIFARE Standard 4K. MIFARE Ultralight is ideal for low cost, high volume limited-use tickets for public transport, event ticketing and many other application areas. It provides the perfect replacement for today's magnetic-stripe tickets. MIFARE DESFire EV1 is the first contactless IC on the market to support the AES (Advanced Encryption Standard) as well as common cryptography methods such as DES and 3DES. NXP's MIFARE DESFire EV1 smart cards and MIFARE DESFire EV1 SAMs in readers are ideal for public transportation, event ticketing, identity, e-government, city loyalty and e-purse schemes.

Convenience

Benefiting from improved convenience and speed in the ticketing process, travellers just wave their card over a reader at the turnstiles or entry point. MIFARE products are set to be the key to individual mobility in the future, supporting multiple applications including road tolling, airline tickets, access control and many more.

An open platform

MIFARE is an open platform, available to any company willing to develop, market and sell MIFARE-compatible products under conditions of common industry practice. Companies supporting MIFARE throughout the full value chain of the various applications (service providers, system integrators, card and reader manufacturers, software companies) can make use of extensive support services: · MIFARE compatibility certification by the independent MIFARE Certification Institute (MCI) Test-house Arsenal, which ensures that certified cards and readers from any supplier work together properly · mifare.net – a forum to drive and support the development of the MIFARE interface platform for all companies and institutions involved in MIFARE

Products

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.