Unleash the full potential of NFC with NTAG

NFC Forum compliant NTAG ICs are the ideal choice for mass market deployment of NFC proximity marketing and electronics pairing applications.

Based on ISO14443A technology, NTAG combines ease of integration, high RF sensitivity and anti-cloning features to provide benefits for the whole value chain up to the end consumer.

With the NTAG family, NXP is further expanding its NFC portfolio, already comprising NFC radio ICs, contactless reader / writers, embedded secure elements, contactless and dual interface smart cards (MIFARE and SmartMX), and authentication solutions.

New and updated products

NT2H0301F0DTP

NFC Forum Type 2 Tag compliant IC with 144 bytes user memory and field detection

NT2H0301G0DUD

NFC Forum Type 2 Tag compliant IC with 144 bytes user memory



Key features and benefits

  • ISO / IEC 14443A 2-3 compliant
  • NFC Forum compliant
  • Best-in-class RF performance
  • Worldwide proven and reliable technology, together with worldwide support and third party equipment
  • Unique identifier for each IC
  • Re-programmable user memory from 48 bytes up to 32 kbytes with data retention up to 10 years
  • Cloning protection
  • Optional read-only locking function, crypto authentication
  • Optional Field Dectection pin

Key applications

  • Smart advertisements
  • Connection handovers
  • Bluetooth simple pairing
  • Wi-Fi protected setups
  • Call requests
  • SMS requests
  • Goods authentication
  • Loyalty (vouchers, coupons)
  • Stationery (vCard)

Related links

Application note

Data sheet

Short data sheet

Other type

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

When invented back in 2002, NFC was defined to serve a variety of applications, while being compatible with the most popular contactless infrastructures, e.g. for payment and automatic fare collection.

With the mass deployment, NFC infrastructures now require dedicated solutions accommodating the demand for interoperability, ease of use and high performance.

Interoperability

NTAG fully complies to NFC Forum Tag specifications, ensuring universal interoperability with NFC devices (e.g. mobile phones, tablet PCs, fixed readers). Moreover, NTAG is based on ISO 14443A standard, thus allowing easy integration in existing infrastructures using MIFARE and SmartMX.

Ease of use

NTAG products are designed to maximize reuse of existing antenna, inlay and tag designs, and are shipped already pre-configured, thus greatly reducing integration effort, R&D expenses and time to market for tag manufacturers and converters.

High performance

Interoperability with mobile phones requires special attention to RF sensitivity and tag size. NTAG products offer improved read range which, combined with a high capacitance option (50pF), overcomes the presence of obstacles like glass, plastic or fabric between tag and reader, even for small tag sizes (40mm diameter or less).

Products

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.