Design Files
1 design file
-
Symbols and Footprints
PCA8536AT-Q900-1_TSSOP56-CAD Symbol and PCB Footprint – BXL File
The PCA8536 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any multiplexed LCD containing up to eight backplanes, up to 44 segments, and up to 320 elements. The PCA8536 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus (PCA8536AT) or a three line unidirectional SPI-bus (PCA8536BT). Communication overheads are minimized using a display RAM with auto-incremented addressing.
The PCA8536 features an on-chip PWM controller for LED illumination. Up to six independent channels can be configured. Each channel has 128 levels allowing the possibility for two RGB controllers. Each of them provides over 2 million colors. Each channel can also be used for static drive.
Part numbers include: PCA8536BT, PCA8536AT.
Quick reference to our documentation types.
1-5 of 8 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
2 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.