MC33978: 22 I/O MSDI Programmable Current Analog Mux

Overview

Features

MC33978: 22 I/O Switch Detection Interface

MC33978: 22 I/O Switch Detection Interface

Key Parametrics

  • Device Function
    switch monitoring
  • Package Termination Count
    32
  • Package Type
    HSOP32
  • Load Supply Voltage (Min) (V)
    4.5
  • Load Supply Voltage (Max) (V)
    36
  • Interface and Input Control
    SPI
  • Ambient Operating Temperature (MIN-MAX) (°C)
    -40 to 125