LPC1700 Series: Scalable Mainstream Microcontrollers (MCUs) based on ARM® Cortex®-M3 Cores

The LPC1700 series are Cortex-M3 based MCUs with solid mid-range performance and power efficiency and able to support multiple high-bandwidth data streams running simultaneously from peripherals such as Ethernet, USB (host or device), CAN, and LCD display. Operating at speeds up to 120MHz, they have up to 512KB of flash memory, up to 96KB of SRAM, 12-bit A/D and 10-bit D/A converters as well as an internal RC oscillator. Pin-compatible with ARM7 LPC2x00 and LPC4000 series, the LPC1700 can support optimized graphic LCD display controller interfaces directly with a variety of color and monochrome LCD panels with resolutions up to 1024x768 pixels, and includes free emWin graphic libraries.

The LP1700 series are ideal solutions for:

  • Smart energy, building automation, industrial controls and networking
  • White goods, lighting, surveillance, computer communications and peripherals
  • Alarm systems, motor control, displays, telematics, scanners, and medical diagnostics

 
LOADING

Product Selector:[categoryName]

Availability

 
LOADING

 
  Back
100 Results
 
 
 
 
 
1 100

Showing x Filtered Results
 
 

 
Compare  
  Compare
 
Buy Availability Sample Availability
Availability
LPC1700 Series - Brochure

LPC1700 Series-Brochure

The LPC1700 series of low power cost-effective Cortex-M3 microcontrollers feature best-in-class peripheral support such as Ethernet, USB 2.0 Host/OTG/Device, and CAN 2.0B.

LPC1700 Series - Brochure

LPC177x / LPC178x series-Brochure

The LPC177x / LPC178x series of low-power, cost-effective microcontrollers feature up to 512KB Flash, 96KB SRAM, 4KB EEPROM and a wide assortment of connectivity peripherals.