Latest videos

  • LPC1500 Motor Control Solution Overview...

    youtube video

    LPC1500 Motor Control Solution Overview

  • USB to I2C Bridge solution with the LPC11U6x...

    youtube video

    USB to I2C Bridge solution with the LPC11U6x

  • NXP I/O Handler MCU Overview for LPC11U37H & LPC11...

    youtube video

    NXP I/O Handler MCU Overview for LPC11U37H & LPC11E37H


LPC microcontrollers: Discover the difference

The best designers know it takes new ideas to make things faster, more connected and more efficient. It begins with a strong foundation, built using the right hardware and software tools. With their unprecedented performance, optimized connectivity, and design support you can count on, NXP LPC microcontrollers provide that foundation. They simplify design-in while also sparking the imagination, letting developers push their designs, challenge their creativity and find fresh ways to stand out. It's time to discover what thousands of engineers already know: designing with NXP’s LPC microcontrollers makes all the difference.



image


image

Easy to use, Best power efficiency, Smallest footprint

When low power consumption, small package size, or design simplicity are your priorities, entry-level LPC MCUs really deliver. Offering ultimate power efficiency and basic connectivity in the industry’s smallest packages, these devices are the best options for 8/16-bit replacement.

Easy to use, Advanced Connectivity, Flexible Peripherals

When your application is more complex - requiring higher throughput, multiple connectivity protocols running simultaneously, and exceptional energy efficiency — high-performance LPC devices offer the bandwidth and advanced features to meet your requirements. Dual-core options deliver ultimate speed, easy performance scaling, and application partitioning.

Product series

Core

Entry-level (32-bit)

LPC800

LPC1100

LPC1200

High-performance (32-bit)

LPC1300

LPC1500

LPC1700

LPC1800

LPC2100/200/300/400

LPC2900

LPC3100/200

LPC4000

LPC4300

LH7

LH7A

8/16-bit

LPC900

LPC700

OTP/ROM

Application-specific

EM783

JN516x

Cortex-M (32-bit)

Cortex-M0/M0+

Cortex-M3

Cortex-M4/M4F

Dual Core

Other ARM (32-bit)

ARM7

ARM9

8/16-bit

80C51

 

 

 

 

 

 

 

 

 

 

 

 

 

New and updated products

LPC11U67JBD100

32-bit ARM Cortex-M0+ microcontroller; up to 128 kB flash and 20 kB SRAM; 4 kB EEPROM; USB; 12-bit ADC

LPC11E35FHI33


Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more

Go to MCU consultants here


Related links

Brochure

Leaflet

Line card

Technical note

Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

LPC Solutions: Applications-in-a-box solutions

Simplify Design, Reduce Time-to-Market, and Lower your Risk!

Need a head start on design? Our complete “application-in-a-box” solutions provide proof of concept for MCU-based applications, reduce programming and testing, and get you from evaluation to final product design faster than ever.


The LPC microcontrollers ecosystem

We get you up and developing in minutes, not hours, and on world-class development platforms. The LPC software ecosystem offers advanced yet low-cost ways to evaluate and develop with LPC MCUs and, because the entire Cortex-M portfolio works with a single MCU toolchain, you can use a familiar set of tools no matter which LPC family you choose. Our software libraries, in combination with world class solutions from our software and hardware platform partners, save you time and free you to focus your attention on what sets your product apart.


Development tools

Toolchains are the cornerstone of MCU software development, and we recognize that one size does not fit all needs. NXP’s tool offerings are complemented by our third-party partnerships to help us tailor our offerings for specific applications, so you always get the best options for developing and debugging software on your chosen LPC MCU.


LPCOpen software platform

LPCOpen is a comprehensive set of RTOS-agnostic, LPC family-specific libraries that give software developers quick access to key product features. It includes chip- and board-level device drivers, plus protocol stacks for TCP/IP (LWIP) and USB devices and hosts. Two graphics libraries (SWIM and SEGGER emWin), let you choose to minimize footprint or implement full-featured graphics. Available as a free download from lpcware.com, LPCOpen includes examples using FreeRTOS and Micrium μCOS-III for most devices, and lets you build common APIs with Keil, IAR, and LPCXpresso toolchains.

For further information click here.


With over 1,000 active members and hundreds of useful threads, LPCware is THE place to find resources and connect with other LPC designers. This technical site includes tutorials, software and driver packages, schematics, tools, FAQs, tips, and more. Connect and collaborate with other LPC developers today at www.lpcware.com.
 


Third party partners

We also work with middleware solution providers, building on our powerful LPCOpen software platform to integrate their code and create highly optimized and differentiated design solutions. That gives you more ways to save time, so you can focus on the features that set your product apart.

For further information click here.


Development Tools - Continued


mbed

The mbed platform provides free software libraries, hardware designs, and online tools for professional rapid prototyping of products based on ARM microcontrollers. The platform includes a standardsbased C/C++ SDK, a microcontroller HDK with supported development boards, an online compiler, and online developer collaboration tools. NXP and ARM partnered to introduce the first mbed board based on the LPC1768, and the portfolio now includes options for the LPC11U24, LPC800, and LPC1114, along with an ever-growing list of application-specific offerings from our third-party partners. Visit mbed.org for more information.

For further information click here.


LPCXpresso IDE

This powerful, highly-integrated software development environment provides everything needed to develop high-quality applications. Building on its Eclipse foundation, the free edition of LPCXpresso adds many enhancements that simplify development. It features the industry-standard GNU toolchain, and lets you use a proprietary C library based on the standard Newlib library. The Pro edition supports unlimited code downloads and includes one year of email-based support from our own LPCXpresso experts.

For further information click here.


LPCXpresso development boards

Designed for rapid prototyping and evaluation, these inexpensive boards work with the LPCXpresso IDE. Debug can be done using the integrated probe or an external one, and each board can act as a debug probe for other targets. The latest LPCXpresso boards include Arduino Uno and Pmod™ connectors and free pads for easy prototyping.

For further information click here.


LPC-Link2 debug probes

LPC-Link 2 is an extensive, standalone debug probe that is pre-programmed to support LPCXpresso. Using a variety of downloadable firmware images, including SEGGER J-Link and CMSIS-DAP by ARM, it works with development tools and IDEs from Keil, IAR, and others. As part of the LabTool kit, available from Embedded Artists, and add-on board turns LPC-Link 2 into an oscilloscope or a logic analyzer. 

For further information click here.


Third party partners

LPC microcontrollers are supported by the industry’s most popular toolchains and debug probe solutions, from leading vendors including Keil, IAR and Segger. For further information please visit the website of your tool vendor of choice.


DIV Table experiment (Column Based)




How to search?

Already registered to MyNXP? or Register

Feedback

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

Fields with an * are required

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.