LPC11C14FBD48
Cortex-M0 with 32 kB flash, 8 kB SRAM, CAN and CANopen drivers on-chip



The LPC11C14FBD48 is an ARM Cortex-M0 microcontroller designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The peripheral complement of the LPC11C14FBD48 includes 32 kB of flash memory, 8 kB of data memory, one C_CAN controller, one Fast-mode Plus I2C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counter/timers, a 10-bit ADC, and 40 general purpose I/O pins. On-chip C_CAN drivers and flash In-System Programming tools via C_CAN are included.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| General | ||||||
| fmax | maximum frequency | 50 | MHz | |||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| IDD | supply current | per supply pin [0] | 100 | mA | ||
| VDD | supply voltage | [4] | 1.8 | 3.6 | V | |
| VI | input voltage | 5 V tolerant I/O pins; only valid when the VDD supply voltage is present [5] | -0.5 | 5.5 | V | |
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 32 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 8 | kB | ||
| Other peripherals | ||||||
| Nio | GPIO pins | 40 | ||||
| Serial interfaces | ||||||
| Nperi | number of peripherals | I²C; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | CAN; fbit = 1 Mbit/s | 1 | |||
| Nperi | number of peripherals | UART; fbit < 3.125 Mbit/s | 1 | |||
| Nperi | number of peripherals | SPI; fbit < 25 Mbit/s [2] | 2 | |||
| Analog | ||||||
| Nperi | number of peripherals | ADC; Nbit = 10 bit | 8 | |||
| Timers | ||||||
| Nperi | number of peripherals | PWM [1] | 13 | |||
| Nperi | number of peripherals | WDT | 1 | |||
| Nperi | number of peripherals | TIM [3] | 5 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC11C14FBD48/301 | LPC11C14FBD48/301, | 9352 919 32151 | Volume production | SOT313-2 (LQFP48) | Tray Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC11C14FBD48/301 | LPC11C14FBD48/301, | LPC11C14FBD48/301 | Always Pb-free | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us