LPC1114FBD48

32kB flash, 8kB SRAM, LQFP48 package


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • LPC4300: Inter-processor communication (Cortex-M4 ...

    youtube video

    LPC4300: Inter-processor communication (Cortex-M4 to Cortex-M0)

  • Introduction to NXP's LPC4300 Cortex-M4 based digi...

    youtube video

    Introduction to NXP's LPC4300 Cortex-M4 based digital controller

  • Code Density for LPC11xx...

    youtube video

    Code Density for LPC11xx


The LPC1114FBD48 is an ARM Cortex-M0 microcontroller and it can operate up to 50 MHz. The peripheral complement of the LPC1114FBD48 includes 32 kB of flash memory, 8 kB of data memory, one Fast-mode Plus I²C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counter/timers, a 10-bit ADC, and 42 general purpose I/O pins. In addition, the LPC1114FBD48 features unique on-chip API-driven power profiles which provide users with ready-to-use power management templates. Optimized for CPU performance, CPU efficiency and lowest active current, the power profiles enable maximum operating frequency through the entire voltage range from 1.8 V to 3.6 V without compromising speed or functionality.

Features and benefits

  • ARM Cortex-M0 processor, running at frequencies of up to 50 MHz
  • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • 32 kB on-chip flash programming memory
  • 8 kB SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • 42 General Purpose I/O (GPIO) pins with configurable pull-up/-down resistors
  • High-current output driver (20 mA) on one pin
  • Programmable WatchDog Timer (WDT)
  • 10-bit ADC with input multiplexing among 8 pins
  • UART with fractional baud rate generation
  • Two SPI controllers with SSP features and FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode Plus
  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Power profiles residing in boot ROM (LPC1100Land LPC1100XL series only)
  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)

Applications

  • eMetering
  • Alarm systems
  • Lighting
  • White goods
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Demo boards

OM11049OM11049

LPCXpresso Board for LPC1114

OM11085OM11085

IAR LPC1114 Evaluation Board

OM11086OM11086

Keil LPC1114 Evaluation Board


Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
IDDsupply currentper supply pin [0]100mA
VDDsupply voltage [1]1.83.6V
VIinput voltage5 V tolerant I/O pins; only valid when the VDD supply voltage is present [2]-0.55.5V
Timers
Nperinumber of peripheralsWDT1
Nperinumber of peripheralsTIM; Nbit = 16 bit2
Nperinumber of peripheralsTIM; Nbit = 32 bit2
Serial interfaces
Nperinumber of peripheralsI²C; fbit = 1 Mbit/s1
Nperinumber of peripheralsUART; fbit < 3.125 Mbit/s1
Nperinumber of peripheralsSPI; fbit < 25 Mbit/s [3]2
Other peripherals
NioGPIO pins42
Nperinumber of peripheralsPWM13
Memory
Nbyte(on-chip)on-chip memoryFLASH32kB
Nbyte(on-chip)on-chip memoryRAM8kB
General
fmaxmaximum frequency50MHz
VDD(IO)input/output supply voltage3.3V
VDDCcore supply voltage3.3V
Analog
Nperinumber of peripheralsADC; Nbit = 10 bit8

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC1114FBD48/323LPC1114FBD48/323,19352 972 55151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
LPC1114FBD48/303LPC1114FBD48/303,19352 956 24151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
LPC1114FBD48/301LPC1114FBD48/301,19352 907 89151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
LPC1114FBD48/301LPC1114FBD48/301:19352 907 89118Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13"Standard Marking
LPC1114FBD48/333LPC1114FBD48/333,19352 972 56151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
LPC1114FBD48/302LPC1114FBD48/302,19352 938 84151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT313-2LQFP48plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mmMS-026 (JEDEC); 136E05 (IEC); 2003-02-25

Related documents

Reflow soldering

Wave soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC1114FBD48/323LPC1114FBD48/323,1LPC1114FBD48/323Always Pb-free11
LPC1114FBD48/303LPC1114FBD48/303,1LPC1114FBD48/303Always Pb-free11
LPC1114FBD48/301LPC1114FBD48/301,1LPC1114FBD48/301Always Pb-free11
LPC1114FBD48/301LPC1114FBD48/301:1LPC1114FBD48/301Always Pb-free11
LPC1114FBD48/333LPC1114FBD48/333,1LPC1114FBD48/333Always Pb-free11
LPC1114FBD48/302LPC1114FBD48/302,1LPC1114FBD48/302Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
LPC111X32-bit ARM Cortex-M0 microcontroller; up to 64 kB flash and 8 kB SRAMData sheetpdf2013-02-20
AN10955Full-duplex software UART for LPC111x and LPC13xxApplication notepdf2010-07-16
AN10963Reducing code size for LPC11XX with LPCXpressoApplication notezip2010-08-05
AN10968Using Code Read Protection in LPC1100 and LPC1300Application notepdf2010-08-30
AN10995AN10995 - LPC1100 secondary bootloader (with software)Application notezip2010-10-22
AN10955_-_Full-duplex_software_UART_for_LPC111x_and_LPC13xxAN10955 - Full-duplex software UART for LPC111x and LPC13xxApplication notezip2011-01-07
AN11023v1AN11023 - Capacitive touch sensing using the LPC11xx (with software)Application notezip2011-02-11
AN11031v1AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software)Application notezip2011-02-14
AN11027AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software)Application notezip2011-02-22
AN11043AN11043 - Power profiles on the LPC1100L (with software)Application notezip2011-03-02
AN11229UUencoding for UART ISPApplication notepdf2012-07-06
AN11023_ZHCapacitive touch sensing using the LPC11xxApplication notepdf2012-08-23
AN11308Quick Start Up Guide PNEV512B BoardApplication notepdf2013-03-01
ES_LPC111XErrata sheet LPC1111/12/13/14/15Errata sheetpdf2013-02-07
75016842Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpressoLeafletpdf2011-01-28
LPC11xx_Chinese_Datasheet32 位 ARM Cortex-M0 微控制器,高达 32KB Flash 和 8 KB SRAM Other typepdf2011-11-25
LPC11xxLPC11xx 产品数据手册:32位 ARM Cortex-M0 微控制器,高达128KB Flash和 8 KB SRAMOther typepdf2011-12-02
LPC11xx_DMX_RDM_release1_0LPC11xx DMX/RDM release 1.0Other typezip2012-03-07
LPC111x_11Cxx_UM_Simp_CHNLPC111x-LPC11Cxx简体中文用户手册 Other typepdf2012-04-03
R_10004Driving the LPC111x with Murata resonatorsReportpdf2010-05-27
AN11008_Flash_based_non-volatile_storage_with_softwareAN11008 - Flash based non-volatile storageSoftwarezip2011-02-22
AN11139AN11139 - Off-line Li-Ion battery charger solution with the LPC111x family (with software)Softwarezip2012-01-19
AN11094AN11094 - with LPC1100 BLDC for LPCXpresso Motor Control_v2.0Softwarezip2012-05-10
AN11208AN11208 - NXP LPC Cortex-M0 IEC60335 Class B librarySoftwarezip2012-06-05
AN11241AN11241: AES encryption and decryption software on LPC microcontrollersSoftwarezip2012-07-26
AN11257AN11257 - SPI secondary boot loaderSoftwarezip2012-09-28
AN11258AN11258 - I2C secondary boot loaderSoftwarezip2012-10-03
AN11318AN11318 - How to implement the PMBus software stackSoftwarezip2013-01-28
LPC11xx_LPC13xx_DALI_DevKit_UM10553UM10553 - DALI getting started guideSoftwarezip2013-03-14
LPC11xx_LPC13xx_DALI_DevKit_AN11175AN11175 - DALI master using LPC134xSoftwarezip2013-03-14
LPC11xx_LPC13xx_DALI_DevKitDALI SDK2.0 setupSoftwarezip2013-03-14
LPC11xx_LPC13xx_DALI_DevKit_AN11174AN11174 - DALI slave using the LPC111xSoftwarezip2013-03-14
TN00005Migration from LPC1100L to LPC1100XLTechnical notepdf2012-11-30
UM10495TDA5051A lighting master-slave demo board OM13314User manualpdf2012-05-22
UM10398LPC111x/LPC11Cxx User manualUser manualpdf2012-10-02

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1114FBD48/3239352 972 55151LPC1114FBD48/323,1EUFarnell Europe269105/21/2013Buy online 
   ASIAElement 1421121/05/2013Buy online 
LPC1114FBD48/3039352 956 24151LPC1114FBD48/303,1NAFUTURE ELECTRONICS3685/20/2013Buy online 
   EUFUTURE ELECTRONICS UK3685/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA3685/20/2013Buy online 
LPC1114FBD48/3019352 907 89151LPC1114FBD48/301,1EUARROW EUROPE7,5005/21/2013Buy online 
   NAFUTURE ELECTRONICS1,6505/20/2013Buy online 
   EUFUTURE ELECTRONICS UK1,6505/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1,6505/20/2013Buy online 
   NANEWARK/ELEMENT141,5985/21/2013Buy online 
   NADIGI-KEY CORPORATION1,4425/21/2013Buy online 
   NAARROW ELECTRONICS9915/21/2013Buy online 
   NAAVNET EXPRESS AMERICAS5005/21/2013Buy online 
   JAPANCHIP ONE STOP38905/21/2013Buy online 
   NANewark element14732505/21/2013Buy online 
LPC1114FBD48/3019352 907 89118LPC1114FBD48/301:1EUFarnell Europe1,893105/21/2013Buy onlinenot available
   NANEWARK/ELEMENT141,5985/21/2013Buy online 
   ASIAElement 1437121/05/2013Buy online 
LPC1114FBD48/3339352 972 56151LPC1114FBD48/333,1EUFarnell Europe692105/21/2013Buy online 
   NAARROW ELECTRONICS4605/21/2013Buy online 
   ASIAElement 140121/05/2013Buy online 
LPC1114FBD48/3029352 938 84151LPC1114FBD48/302,1NAFUTURE ELECTRONICS10,9615/20/2013Buy online 
   EUFUTURE ELECTRONICS UK10,9615/20/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA10,9615/20/2013Buy online 
   ASIAWPI2,60025005/21/2013Buy online 
   NADIGI-KEY CORPORATION1,7165/21/2013Buy online 
   NAARROW ELECTRONICS2505/21/2013Buy online 
   EUFarnell Europe138105/21/2013Buy online 
   NAAVNET EXPRESS AMERICAS1125/21/2013Buy online 
   ASIAElement 1450121/05/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Demo boards

OM11049
OM11049

LPCXpresso Board for LPC1114

OM11085
OM11085

IAR LPC1114 Evaluation Board

OM11086
OM11086

Keil LPC1114 Evaluation Board

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.