LPC11C24FBD48

32kB flash, 8kB SRAM, CAN transceiver, LQFP48 package


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • LPC4300: Inter-processor communication (Cortex-M4 ...

    youtube video

    LPC4300: Inter-processor communication (Cortex-M4 to Cortex-M0)

  • Introduction to NXP's LPC4300 Cortex-M4 based digi...

    youtube video

    Introduction to NXP's LPC4300 Cortex-M4 based digital controller

  • Code Density for LPC11xx...

    youtube video

    Code Density for LPC11xx


The LPC11C24FBD48 is an ARM Cortex-M0 microcontroller designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The peripheral complement of the LPC11C24FBD48 includes 32 kB of flash memory, 8 kB of data memory, one C_CAN controller, one Fast-mode Plus I²C-bus interface, one RS-485/EIA-485 UART, two SPI interfaces with SSP features, four general purpose counter/timers, a 10-bit ADC, and 36 general purpose I/O pins. On-chip C_CAN drivers and flash In-System Programming tools via C_CAN are included. The LPC11C24FBD48 also includes an integreated on-chip, high-speed CAN transceiver.

Features and benefits

  • ARM Cortex-M0 processor, running at frequencies of up to 50 MHz
  • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Serial Wire Debug
  • System tick timer
  • 32 kB on-chip flash program memory
  • 8 kB SRAM data memory
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Flash ISP commands can be issued via UART or C_CAN
  • 36 General Purpose I/O (GPIO) pins with configurable pull-up/-down resistors
  • High-current output driver (20 mA) on one pin
  • High-current sink drivers (20 mA) on two I²C-bus pins in Fast-mode Plus
  • Four general purpose counter/timers with 4 capture inputs and 12 match outputs
  • Programmable WatchDog Timer (WDT)
  • 10-bit ADC with input multiplexing among 8 pins
  • UART with fractional baud rate generation
  • Two SPI controllers with SSP features and FIFO and multi-protocol capabilities
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode Plus
  • C_CAN controller and on-chip C_CAN drivers
  • On-chip, high-speed CAN transceiver
  • 12 MHz internal RC oscillator that can be used as a system clock
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • Programmable watchdog oscillator with a frequency range of 7.8 kHz to 1.8 MHz
  • Integrated PMU (Power Management Unit) to minimize power consumption
  • Brownout detect with four separate thresholds for interrupt and forced reset
  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)

Applications

  • eMetering
  • Elevator systems
  • Industrial and sensor based networks
  • White goods
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Demo boards

OM13012OM13012

LPCXpresso Board for LPC11C24


Parametrics of this product

Type numberCoreClock speed [max] (MHz)Flash (kB)RAM (kB)CANUARTI²CSPIADC channelsADC (bits)TimersTimer (bits)PWMPackage nameTemperature range (°C)Demoboard
LPC11C24FBD48Cortex-M0503281112810416; 3211LQFP48-40 °C to +85 °COM13012

Similar products

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
LPC11C24FBD48/301LQFP48
(SOT313-2)
sot313-2_posot313-2_fr
HTQFP-HLQFP-LQFP-MSQFP-WAVE
Tray Pack, Bakeable, SingleActiveStandard MarkingLPC11C24FBD48/301,
( 9352 942 85151 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
LPC11C24FBD48/301LPC11C24FBD48/301,LPC11C24FBD48/301Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
LPC11CX2_CX432-bit ARM Cortex-M0 microcontroller; 16/32 kB flash, 8 kB SRAM; C_CANData sheetpdf2013-05-15
AN11023v1AN11023 - Capacitive touch sensing using the LPC11xx (with software)Application notezip2011-02-11
AN11031v1AN11031 - PCB layout and ADC circuit recommendations for LPC1100 and LPC1300 (with software)Application notezip2011-02-14
AN11027AN11027 - Using the LPC1100 low power modes and wake-up times on the LPCXpresso (with software)Application notezip2011-02-22
AN11229UUencoding for UART ISPApplication notepdf2012-07-06
AN11257SPI secondary boot loader Application notezip2013-07-22
AN11318How to implement the PMBus software stack Application notezip2013-07-22
AN11208NXP LPC Cortex-M0 IEC60335 Class B libraryApplication notezip2014-01-24
AN11241AES encryption and decryption software on LPC microcontrollersApplication notezip2014-03-17
AN11258I2C secondary boot loaderApplication notezip2013-08-09
AN11094Sensored BLDC motor control with LPC111x/LPC11CxxApplication notezip2013-08-09
AN11238LPC11Cxx CANopen network demoApplication notezip2013-08-09
AN11008Flash based non-volatile storageApplication notezip2013-08-13
ES_LPC11CXXErrata sheet LPC11C12/14/22/24Errata sheetpdf2013-01-28
75017050Industry’s first integrated CAN transceiver microcontroller solution; NXP 50-MHz, 32-bit Cortex-M0™ MCUs LPC11C00Leafletpdf2011-01-28
75016842Low-cost development platform for 32-bit LPC microcontroller family; NXP LPCXpressoLeafletpdf2011-01-28
TN00009ADC design guidelinesTechnical notepdf2014-05-09
UM10398LPC111x/LPC11Cxx User manualUser manualpdf2014-06-11
sot313-2_frFootprint for reflow soldering SOT313-2Reflow solderingpdf2009-10-08
sot313-2_poplastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mmOutline drawingpdf2009-10-08
HTQFP-HLQFP-LQFP-MSQFP-WAVEFootprint for wave solderingWave solderingpdf2009-10-08
SOT313-2_118LQFP48; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2013-04-15
SOT313-2_128LQFP48; Reel pack; SMD, 13", Turned Q2/T3 Standard product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packingpdf2013-04-24

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC11C24FBD48/3019352 942 85151LPC11C24FBD48/301,GLOBALArrow Electronics13,824101/30/2015Buy online 
   NAFuture Electronics3,829101/30/2015Buy online 
   NADigiKey2,105101/30/2015Buy online 
   NAAvnet Express1,043101/30/2015Buy online 
   NAMouser Electronics96901/30/2015Buy online 
   EUFarnell Europe533101/30/2015Buy online 
   NANewark element14103101/30/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["LPC11C24FBD48"]}

Demo boards

OM13012OM13012

LPCXpresso Board for LPC11C24
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.