LPC1102UK

32-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAM


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • LPC4300: Inter-processor communication (Cortex-M4 ...

    youtube video

    LPC4300: Inter-processor communication (Cortex-M4 to Cortex-M0)

  • Introduction to NXP's LPC4300 Cortex-M4 based digi...

    youtube video

    Introduction to NXP's LPC4300 Cortex-M4 based digital controller

  • Code Density for LPC11xx...

    youtube video

    Code Density for LPC11xx


The LPC1102/1104 are an ARM Cortex-M0 based, low-cost 32-bit MCU, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures.

The LPC1102/1104 operate at CPU frequencies of up to 50 MHz.

The peripheral complement of the LPC1102/1104 includes 32 kB of flash memory, 8 kB of data memory, one RS-485/EIA-485 UART, one SPI interface with SSP features, four general purpose counter/timers, a 10-bit ADC, and 11 general purpose I/O pins.

Remark: The LPC1104 has a revised pinout and contains several features not found in the LPC1102:

  • Two extra GPIO pins (PIO0_1 and PIO0_6).
  • Extra match output (CT32B0_MAT2).
  • CLKOUT feature.
  • Easier re-entry to ISP via PIO0_1.
  • SSP0_CLK available on two pins (A1 and A2) to support debugging of SSP communication.
  • Better positioning of the XTALIN pin for easier PCB layout.

Features and benefits

  • System:
    • ARM Cortex-M0 processor, running at frequencies of up to 50 MHz.
    • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC).
    • Serial Wire Debug.
    • System tick timer.
  • Memory:
    • 32 kB on-chip flash programming memory.
    • 8 kB SRAM.
    • In-Application Programming (IAP) and In-System Programming (ISP) support via on-chip bootloader software.
  • Digital peripherals:
    • 11 General Purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors and programmable open-drain mode.
    • GPIO pins can be used as edge and level sensitive interrupt sources.
    • Four general purpose counter/timers with a total of one capture input and 10 match outputs.
    • Programmable windowed WatchDog Timer (WDT).
  • Analog peripherals:
    • 10-bit ADC with input multiplexing among five pins.
  • Serial interfaces:
    • UART with fractional baud rate generation, internal FIFO, and RS-485 support.
    • One SPI controller with SSP features and with FIFO and multi-protocol capabilities.
  • Clock generation:
    • 12 MHz internal RC oscillator trimmed to 1 % accuracy that can optionally be used as a system clock.
    • Programmable watchdog oscillator with a frequency range of 9.4 kHz to 2.3 MHz.
    • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from an external clock or the internal RC oscillator.
    • Clock output function with divider that can reflect the system oscillator clock, IRC clock, CPU clock, and the Watchdog clock (LPC1104 only).
  • Power control:
    • Integrated PMU (Power Management Unit) to minimize power consumption during Sleep and Deep-sleep modes.
    • Power profiles residing in boot ROM allowing to optimize performance and minimize power consumption for any given application through one simple function call.
    • Two reduced power modes: Sleep and Deep-sleep modes.
    • Processor wake-up from Deep-sleep mode via a dedicated start logic using up to six of the functional pins.
    • Power-On Reset (POR).
    • Brownout detect with three separate thresholds for interrupt and forced reset.
  • Unique device serial number for identification.
  • Single 3.3 V power supply (1.8 V to 3.6 V).
  • Available as WLCSP16 package.

Applications

  • Mobile devices
  • Consumer peripherals
  • Lighting
  • 8-/16-bit applications
  • Portable devices
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberCoreClock speed [max] (MHz)Flash (kB)RAM (kB)GPIOUARTSPIADC channelsADC (bits)TimersTimer (bits)SCTimer / PWMPWMPackage nameTemperature rangeIOHSupply voltage [min] (V)Supply voltage [max] (V)Product status
LPC1102UKCortex-M05032811115102216; 32111WLCSP-40 °C to +85 °CN1.83.6Production

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
LPC1102UKWLCSP
(OL-LPC1102UK)
lpc1102uk_poReel 13" Q1/T1ActiveStandard MarkingLPC1102UK,118
( 9352 926 25118 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
LPC1102UKLPC1102UK,118LPC1102UKAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
LPC1102_110432-bit ARM Cortex-M0 microcontroller; 32 kB flash and 8 kB SRAMData sheetpdf2013-09-26
AN11015Adding ISP to LPC1102 systemsApplication notepdf2011-01-11
AN11229UUencoding for UART ISPApplication notepdf2012-07-06
AN11257SPI secondary boot loader Application notezip2013-07-22
AN11318How to implement the PMBus software stack Application notezip2013-07-22
AN11208NXP LPC Cortex-M0 IEC60335 Class B libraryApplication notezip2014-01-24
AN11241AES encryption and decryption software on LPC microcontrollersApplication notezip2014-03-17
AN11258I2C secondary boot loaderApplication notezip2013-08-09
AN11008Flash based non-volatile storageApplication notezip2013-08-13
ES_LPC1102Errata sheet LPC1102Errata sheetpdf2012-01-19
lpc1102uk_3dOutline 3d LPC1102UKOutline 3dgif2011-02-08
lpc1102uk_powafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mmOutline drawingpdf2011-02-08
TN00009ADC design guidelinesTechnical notepdf2014-05-09
UM10429LPC1102/04 User manualUser manualpdf2013-03-19
lpc1102uk_powafer level chip-size package; 16 bumps; 2.17 x 2.32 x 0.6 mmOutline drawingpdf2011-02-08

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1102UK9352 926 25118LPC1102UK,118NADigiKey5,879107/29/2015Buy online 
   EUFarnell Europe4,146107/29/2015Buy online 
   NAMouser Electronics3,75707/29/2015Buy online 
   ASIAChip One Stop2,18907/30/2015Buy online 
   GLOBALArrow Electronics2,169107/29/2015Buy online 
   NANewark element1490106/07/2017Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["LPC1102UK"]}

Software, tools, and utilities for LPC1100 Series microcontrollers

LPCware.com is home to a wealth of downloads and developer resources for NXP LPC microcontrollers. Resources for LPC11xx MCUs include:

Design resources (schematics, EDA files, BSDL files, etc.) available by LPC1100 family include:
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.