Cortex-M4 MCUs with Cortex-M0 Co-Processors

LPC4300 Series microcontrollers combine the high performance and flexibility of an asymmetric dual-core architecture (ARM Cortex-M4F and Cortex-M0 coprocessor) with multiple high-speed connectivity options, advanced timers, analog, and optional security features to secure code and data communications. DSP capabilities enable all LPC43xx families to support complex algorithms in data-intensive application. Flash and Flashless options support large, flexible internal and external memory configurations. Pin-and-software compatibility with LPC1800 Series MCUs enables LPC43xx MCUs to provide a seamless migration path for increasing processing power and adding the flexibilty of partitioning application tasks across cores.

The LPC4300 Series MCUs are ideal solutions for:

  • smart meters
  • embedded audio
  • industrial automation and control, telematics, white goods, electronic instruments, power management
  • point-of sale devices
  • medical and fitness devices, diagnostic equipment
  • secure connected gateways, secure communication hubs
  • automotive aftermarket, including telematics
  • data collectors and navigation

The LPC4300 Series includes six MCU families providing:

  • LPC431x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including CAN 2.0.
  • LPC432x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0.
  • LPC433x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet.
  • LPC435x: Range of serial connectivity, advanced timers, analog and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet, and graphic LCD controller.
  • LPC437x: Range of serial connectivity, advanced timers, high-speed analog (80 Msps ADC), and high-speed connectivity including Hi-Speed USB, CAN 2.0, 10/100 Ethernet, and graphic LCD controller.
  • LPC43Sxx: Full range of high-speed connectiviy, timing and analog features combined with security features for code and data protection, including AES encryption, OTP key storage, and true random number generation.


Key features and benefits

  • Cores: 204 MHz, 32-bit ARM Cortex-M4F and 204 MHz, 32-bit ARM Cortex-M0 coprocessor
  • Memories and memory expansion
    • Up to 1 MB Flash - Up to 282 kB RAM
    • Memory expansion - SPI Flash interface (SPIFI)
    • 8/16/32-bit external memory controller (EMC)
  • Advanced connectivity
    • Hi-Speed USB 2.0 interface, with on-chip Hi-Speed PHY, and Hi-Speed USB 2.0 with ULPI interface
    • Dual CAN 2.0
    • 10/100 Ethernet
    • Graphic LCD up to 1024 x 768 pixel resolution
  • Security features (LPC18Sxx devices only)
    • AES-128 encryption engine
    • True random number generator(TRNG)
    • OTP key storage
    • Code read protection (CRP)
  • SCTimer/PWM
  • Configurable serial GPIO (SGPIO)
  • 8-channel GPDMA controller
  • Analog: Two 8-channel, 10-bit, 400 ksps ADCs; one 10-bit DAC
  • Basic serial connectivity
    • Two Fast-mode I²C
    • Three SPI
    • Four UARTs

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Related links

Application note

Data sheet

Errata sheet

Leaflet

Software

Technical note

User manual

Other type

    Training & events

    View or download the latest product and application modules; developed by engineers for engineers

    Read more

    In this section you can find the shows and events where you can meet NXP

    Read more

    Descriptive summary

    The world's first MCUs to combine Cortex-M4 and Cortex-M0 cores

    In the LPC4300 series, the Cortex-M4 processor combines the benefits of a microcontroller with high-performance digital signal processing features such as single-cycle MAC, Single Instruction Multiple Data (SIMD) techniques, saturating arithmetic, and a Floating Point Unit (FPU).

    What makes the LPC4300 unique is its dual-core architecture and advanced peripherals. These are areas where a competitive advantage can be gained. Key reasons a customer will consider the LPC4300 series include the following:

    • Dual-core architecture: Only NXP combines M4 with M0, for more efficient designs
    • Performance: At 204 MHz, the LPC4300 is the fastest Cortex-M4 available
    • Peripherals: Configurable options not found elsewhere, plus USB (with PHY) and LCD interfaces
    • Migration path: Pin-compatibility with the ARM Cortex-M3 LPC1800 lets you design a range of products quickly
    Table 1. Comparison table

    Product

    FLASH total

    FLASH banks

    SRAM

    LCD

    Ethernet

    HS USB 1

    CAN

    Max frequency (MHz)

    Package(s)

    LPC4310

    0 kB

    0 kB

    168 kB

    1

    204

    LQFP144, TFBGA100

    LPC4312

    512 kB

    512 kB x 1

    104 kB

    1

    204

    LQFP144, TFBGA100

    LPC4313

    512 kB

    256 kB x 2

    104 kB

    1

    204

    LQFP144, TFBGA100

    LPC4315

    768 kB

    384 kB x 2

    136 kB

    1

    204

    LQFP144, TFBGA100

    LPC4317

    1 MB

    512 kB x 2

    136 kB

    1

    204

    LQFP144, TFBGA100

    LPC4320

    0 kB

    0 kB

    200 kB

    1

    1

    204

    LQFP144, TFBGA100, LQFP100

    LPC4322

    512 kB

    512 kB x 1

    104 kB

    1

    1

    204

    LQFP144, TFBGA100

    LPC4323

    512 kB

    256k B x 2

    104 kB

    1

    1

    204

    LQFP144, TFBGA100

    LPC4325

    768 kB

    384 kB x 2

    136 kB

    1

    1

    204

    LQFP144, TFBGA100

    LPC4327

    1 MB

    512 kB x 2

    136 kB

    1

    1

    204

    LQFP144, TFBGA100, LQFP100

    LPC4330

    0 kB

    0 kB

    264 kB

    10/100BT

    2

    1

    204

    LBGA256, LQFP208, BGA180, LQFP144

    LPC4333

    512 kB

    256 kB x 2

    136 kB

    10/100BT

    2

    1

    204

    LBGA256, LQFP208, BGA180, LQFP144

    LPC4337

    1 MB

    512 kB x 2

    136 kB

    10/100BT

    2

    1

    204

    LBGA256, LQFP208, BGA180, LQFP144

    LPC4350

    0 kB

    0 kB

    264 kB

    Yes

    10/100BT

    2

    1

    204

    LBGA256, LQFP208, BGA180

    LPC4353

    512 kB

    256 kB x 2

    136 kB

    Yes

    10/100BT

    2

    1

    204

    LBGA256, LQFP208, BGA180

    LPC4357

    1 MB

    512 kB x 2

    136 kB

    Yes

    10/100BT

    2

    1

    204

    LBGA256, LQFP208, BGA180

    Products

    Demo boards

    Board imageType numberDescriptionStatusQuick access
    OM13027
    OM13027
    OM13027LPC4330-Xplorer BoardProductionOrder demo boards
    OM13031
    OM13031
    OM13031Hitex LPC4350 Evaluation boardProductionOrder demo boards
    OM13040
    OM13040
    OM13040Keil MCB4357 Evaluation Board and Internet Radio SolutionProductionOrder demo boards
    OM13054
    OM13054
    OM13054LPC-Link2ProductionOrder demo boards

    DIV Table experiment (Column Based)
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
    Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

    Open document:

    If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

    Forgot your password:

    In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.