P&E's PROGPPCZ is Windows®-based flash programming software for NXP® MPC5xx/8xx MCUs that communicates with the processor's debug mode using a P&E Multilink hardware interface. This allows you to program/reprogram external MPC5xx/8xx flash devices, in-circuit. Compatible Multilink interfaces for MPC5xx/8xx development include the USB Power Architecture BDM Multilink. The interface connects the USB port of your PC to a 10-pin debug connector on the target system. The interface connects the USB port of your PC to a 10-pin debug connector on the target system. The programming software includes P&E's entire library of MPC5xx/8xx programming algorithms, and new algorithms are available free of charge.
PROGPPCZ also includes the command-line version of the programmer software, called CPROGPPCZ, which allows scripted programming. Together PROG and CPROG are useful for development, production line programming, or field firmware upgrades. For a more full-featured production solution, P&E also offers a stand-alone, in-circuit flash programmer called the Cyclone MAX that is ideal for production programming and field maintenance.
System Requirements: Windows® NT/2000/XP/Vista/7/8
Kit contains: