When it comes to the most demanding RF applications, the first thing on the designer's mind is to meet the specified performance. So that is exactly what NXP enables you to do, with the added benefits of silicon-based, volume manufacturing process technologies. That means you can design your systems to the highest specifications while still retaining potential trade-offs with respect to efficiency, power, ruggedness, consistency and integration levels.
RF
Latest videos
NXP GPS and FM Low Noise Amplifiers: Best Receptio...

NXP's Unbreakable BLF578XR LDMOS Power Transistor...

High Performance RF for the most demanding applications
Featured product

Industry's lowest power integrated Ku-band downconverter
The TFF101xHN family of downconverters (PLL synthesizer/mixer/IF gain block) is for use in Low Noise Block (LNB) converters designed in a 10.7 GHz to 12.75 GHz Ku band satellite receiver systems. These Universal DVB-S compliant Ku-band downconverters consume about 50% less current (52mA) than other integrated solutions. Additionally they are fully integrated and RF tested -- which results in significantly decreased manufacturing time. Stability of the local oscillator is guaranteed, which improves overall system reliability over temperature and time, and eliminates the need for manual alignment in production.
New and updated products
Related links
Brochure
- Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (pdf) (v.1.0, 2011-05-23)
Design tools
- HPRF technical support (html)
- NXP design portal (html)
Selection guide
- NXP's RF Manual 15th edition Simplified Chinese (pdf) (v.1.0, 2011-08-05)
- NXP's RF Manual 15th edition Japanese (pdf) (v.1.0, 2011-08-05)
- NXP's RF Manual 15th edition (pdf) (v.1.0, 2011-05-19)
Other type
- Definition of Footlength Measurement Method (doc) (v.1.0, 2012-01-25)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Shipping more than four billion RF products annually, NXP is a clear industry leader in High Performance RF. From satellite receivers, cellular base stations, and broadcast transmitters to ISM (Industrial, Scientific, and Medical) and aerospace and defense applications, you will find the RF products you need at NXP. And constant innovation ensures you always have the most effective solutions at your fingertips – whether it's innovative Doherty power amplifier architectures, JESD204A CGV serialized data interfaces or tiny GPS LNAs.
So if you're looking to improve your RF performance, design a highly efficient signal chain or break new ground with an innovative ISM application, then NXP's creative thinking and expert support can help you every step of the way.








Follow us