NXP’s growing family of BGA7xxx medium power MMICs is ideal for all wireless communication applications. The ICs are tunable between class A and AB, support power-line network operation, and work from either mains or battery power. This makes them perfect for all eMetering solutions including gas meters, where a power connection can be problematic.
RF
Latest videos
High Performance amplifiers for wireless infrastru...

NXP's High Performance RF component demonstrator f...

Ideal for all wireless communication applications
- Overview
- Description
- Products
- Demo boards
- Parametric search
New and updated products
Key features and benefits
- ESD protection at all pins
- Energy saving shut-down mode
- Integrated active biasing
- Fast shut-down
- Quiescent current adjustment
- Smallest package size: leadless SOT908 (3 x 3 mm) and leaded pin compatible SOT89
Key applications
- Wireless infrastructure (basestation, repeater)
- eMetering and industrial
- Broadband CPE (customer-premises equipment)
- SMATV (Satellite Master Antenna TV)
- W-LAN / ISM / RFID
Related links
Brochure
- Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (pdf) (v.1.0, 2011-05-23)
Leaflet
- Broadband QUBiC4 MMICs for all 400-2700 MHz applications; NXP medium-power MMICs BGA7xxx for broadband applications (pdf) (v.1.0, 2010-06-01)
Selection guide
- NXP's RF Manual 15th edition (pdf) (v.1.0, 2011-05-19)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Saving implementation costs
Our MMICs can also save implementation costs as they offer single supply operation with integrated features such as built in temperature compensated bias and enable/shut down circuitry.
Breakthrough process
Manufactured in NXP’s breakthrough QUBiC4 process, the BGA7xxx devices deliver a comparable level of RF performance to their GaAs equivalents, but at a lower cost and with additional features such as ESD robustness.
Basestations
The MMICs’ high power level makes them an excellent choice for mobile-infrastructure applications. They offer the highest gain over all basestation frequencies, while the quiescent-current feature ensures high efficiency and linearity in Class-AB operation. The MMICs can be tuned for any band between VHF and 2.7 GHz. Unbeatable thermal performance (30 °C/W) improves overall quality and reliability.
eMetering
Our medium power MMICs are also very well suited to eMetering applications in the 900-2400 MHz ISM band. High integration and single-supply operation mean you can create a full-featured solution with just a few other components. The built-in reliability and quality of a silicon-based process provides longevity, as does the improved ESD performance.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BGA6130 | 400 MHz to 2700 MHz 1 W high efficiency silicon amplifier | Order sample Demo boards | |
| BGA6289 | MMIC wideband medium power amplifier | Download datasheet Order sample Buy online | |
| BGA6489 | MMIC wideband medium power amplifier | Download datasheet Order sample Buy online | |
| BGA6589 | MMIC wideband medium power amplifier | Download datasheet Order sample Buy online | |
| BGA7024 | 400 MHz to 2700 MHz 0.25 W high linearity Si amplifier | Download datasheet Order sample Buy online | |
| BGA7027 | 400 MHz to 2700 MHz 0.5 W high linearity silicon amplifier | Download datasheet Order sample Buy online | |
| BGA7124 | 400 MHz to 2700 MHz 0.25 W high linearity silicon amplifier | Download datasheet Order sample Buy online | |
| BGA7127 | 400 MHz to 2700 MHz 0.5 W high linearity silicon amplifier | Download datasheet Order sample Buy online | |
| BGA7130 | 400 MHz to 2700 MHz 1 W high linearity silicon amplifier | Order sample |
Demo boards
| Type number | Description | Status | Quick access |
|---|---|---|---|
| OM7828 | BGA6130 medium power amplifier evaluation kit |







Follow us