BLM7G1822S-20PB
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLM7G1822S-20PB
Download datasheet
This product has been discontinued.
Click here for discontinuation information.
The replacement is: BLM7G1822S-40PB
The replacement is: BLM7G1822S-40PB
LDMOS 2-stage power MMIC
The BLM7G1822S-20PB(G) is a dual section, 2-stage power MMIC using Ampleon’s state of the art GEN7 LDMOS technology. This multiband device is perfectly suited as general purpose driver or small cell final in the frequency range from 1805 MHz to 2170 MHz. Available in gull wing or straight lead outline.
Features and benefits
- Designed for broadband operation (frequency 1805 MHz to 2170 MHz)
- High section-to-section isolation enabling multiple combinations
- Integrated temperature compensated bias
- Biasing of individual stages is externally accessible
- Integrated ESD protection
- Excellent thermal stability
- High power gain
- On-chip matching for ease of use
- For RoHS compliance see the product details on the Ampleon website
Applications
- RF power MMIC for multi-carrier and multi-standard GSM, W-CDMA and LTE base stations in the 1805 MHz to 2170 MHz frequency range. Possible circuit topologies are the following:
- Dual section or single ended
- Doherty
- Quadrature combined
- Push-pull
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 1805 | 2170 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 20 | W | |||
Test signal: 1-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 2 W; VDS = 28 V | 30.8 | 32.3 | 33.8 | dB |
RLin | input return loss | PL(AV) = 2 W; VDS = 28 V; IDq = 27 mA; IDq2 = 76 mA | -19 | -10 | dB | |
ηD | drain efficiency | PL(AV) = 2 W; VDS = 28 V; f = 2167.5 MHz; IDq = 27 mA; IDq2 = 76 mA | 20 | 23 | % | |
ACPR5M | adjacent channel power ratio (5 MHz) | PL(AV) = 2 W; VDS = 28 V; f = 2167.5 MHz; IDq = 27 mA; IDq2 = 76 mA | -41 | -37 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLM7G1822S-20PB | SOT1211-3 (SOT1211-3) |
sot1211-3_po | Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLM7G1822S-20PBY (9349 601 67518) |
|
Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLM7G1822S-20PBY (9349 601 42518) |
||||
Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLM7G1822S-20PBYZ (9349 601 42535) |
||||
Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLM7G1822S-20PBYZ (9349 601 67535) |
||||
Reel 13" Q1/T1 in Drypack | Discontinued | Standard Marking |
BLM7G1822S-20PBY (9340 683 55518) |
Discontinuation information
Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
---|---|---|---|---|---|---|---|
BLM7G1822S-20PB | 9349 601 67518 | 2023-12-31 | 2024-03-31 | BLM7G1822S-40PB | 202212004DN | Full Withdrawal | |
BLM7G1822S-20PB | 9349 601 42518 | 2022-09-30 | 2023-09-30 | BLM7G1822S-40PB | 202109005DN | Full Withdrawal | |
BLM7G1822S-20PB | 9349 601 42535 | 2022-09-30 | 2023-09-30 | BLM7G1822S-40PB | 202109005DN | Full Withdrawal | |
BLM7G1822S-20PB | 9349 601 67535 | 2023-12-31 | 2024-03-31 | BLM7G1822S-40PB | 202212004DN | Full Withdrawal | |
BLM7G1822S-20PB | 9340 683 55518 | 2023-12-31 | 2024-03-31 | BLM7G1822S-40PB | 202212004DN | Full Withdrawal |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | VDS(A1) | drain-source voltage of driver stage A1 | ||
2 | VGS(A2) | gate source voltage of final stage A2 | ||
3 | VGS(A1) | gate-source voltage of driver stage A1 | ||
4 | RF_IN_A | RF input section A | ||
5 | n.c. | not connected | ||
6 | n.c. | not connected | ||
7 | n.c. | not connected | ||
8 | n.c. | not connected | ||
9 | n.c. | not connected | ||
10 | n.c. | not connected | ||
11 | RF_IN_B | RF input section B | ||
12 | VGS(B1) | gate-source voltage of driver stage B1 | ||
13 | VGS(B2) | gate-source voltage of final stage B2 | ||
14 | VDS(B1) | drain-source voltage of driver stage B1 | ||
15 | RF_OUT_B/VDS(B2) | RF output section B / drain source voltage of final stage B2 | ||
16 | RF_OUT_A/VDS(A2) | RF output section A / drain source voltage of final stage A2 | ||
flange | GND | RF ground |
Documentation
Title | Type | Date | |
---|---|---|---|
Mounting and soldering of RF transistors in overmolded plastic packages | Application note | 2023-08-14 | |
LDMOS 2-stage power MMIC | Data sheet | 2018-09-28 | |
Biasing Asymmetrical Doherty RF Power Transistor | Other type | 2016-08-31 | |
Mounting and Soldering of RF transistors in Air Cavity packages | Application note | 2024-05-23 | |
Packages for RF Power transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power solutions for Wireless Infrastructure | Brochure | 2024-05-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLM7G1822S-20PB(G) (Data sheet) | Design support | 2018-10-18 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |