By purchasing a suite entitlement, you are able to register for any or all of the CodeWarrior products contained within this suite. This allows you to gain access to our entire portfolio of CodeWarrior tools across the suite you purchase. Come get on the design fast track with us.

Use your "My NXP" Web login to download and register specific versions of CodeWarrior development tools. Floating and node locked licenses are available at the same price.

For a complete list of CodeWarrior Suite Features, view the CodeWarrior Suite Quick Reference Guide . For more information on Suite Purchasing Model options, visit Suite Purchasing Model Options





CodeWarrior Development Studio for ColdFire Processors - ColdFire V2, V3, V4 (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Classic IDE

Classic IDE

Classic IDE

Classic IDE

Unlimited assembler

Unlimited assembler

Unlimited assembler

Unlimited assembler

C compiler and C source-level debugger code and data size restricted to 128 KB

C compiler and C source-level debugger code and data size restricted to 512 KB

Unlimited C compiler and C source-level debugger

Unlimited C/C++ Compiler and Debugger

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Flash Tool Kit to create flash programming algorithms for external memory devices

Flash Tool Kit to create flash programming algorithms for external memory devices

Flash Tool Kit to create flash programming algorithms for external memory devices

Flash Tool Kit to create flash programming algorithms for external memory devices

Device Initialization tool

Device Initialization tool

Device Initialization tool

Device Initialization tool

Processor Expert with Basic Components

Processor Expert with Basic Components

Processor Expert with Basic Components

Processor Expert with Basic & Advanced Components

Processor Expert Component Wizard

RTOS awareness

Profile Analysis


Additional Information

CodeWarrior Development Studio for Microcontrollers - RS08/HC(S)08, ColdFire V1 (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Classic IDE

Classic IDE

Classic IDE

Classic IDE

Unlimited assembler

Unlimited assembler

Unlimited assembler

Unlimited assembler

C compiler and C source-level debugger code and data size restricted to:

  • S08/RS08: 64 KB
  • V1 ColdFire: 64 KB

C compiler and C source-level debugger code and data size restricted to:

  • S08/RS08: 128 KB
  • V1 ColdFire: 128 KB

Unlimited C Compiler and Debugger

Unlimited C/C++ Compiler and Debugger

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Full Chip Simulation (RS08, S08 only)

Full Chip Simulation (RS08, S08 only)

Full Chip Simulation (RS08, S08 only)

Full Chip Simulation (RS08, S08 only)

Device Initialization tool

Device Initialization tool

Device Initialization tool

Device Initialization tool

Processor Expert with Basic Components

Processor Expert with Basic Components

Processor Expert with Basic Components

Processor Expert with Basic & Advanced Components

Processor Expert Component Wizard

OSEK kernel awareness

Profile Analysis

Code Coverage

PC-Lint Plug-In


Additional Information

CodeWarrior Development Studio for MCU - ColdFire, 56800/E DSC, Kinetis, NXP 56xx, RS08/S08, S12Z (Eclipse)

Evaluation
Basic
Standard
Professional
Features

Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1

Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1

Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1

Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1

Unlimited assembler

Unlimited assembler

Unlimited assembler

Unlimited assembler

C source-level debugger/programmer C-code and data size restricted to

  • Kinetis E, L, M, V Series: 64 KB
  • S08/RS08: 64KB
  • S12Z: 64KB
  • V1 ColdFire, ColdFire+: 64 KB
  • DSC: 64K
  • Kinetis K Series: 128 KB
  • V2-V4 ColdFire: 128 KB
  • Qorivva: 512 KB

C source-level debugger/programmer C-code and data size restricted to

  • Kinetis E, L, M, V Series: 128 KB
  • S08/RS08: 128 KB
  • S12Z: 128 KB
  • V1 ColdFire, ColdFire+: 128 KB
  • DSC: 256K
  • Kinetis K Series: 512 KB
  • V2-V4 ColdFire: 512 KB
  • Qorivva: 1 MB

Unlimited C compiler and C source-level debugger

Unlimited C/C++ Compiler and Debugger

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Full-chip simulation for DSC, RS08 and S08 derivatives

Full-chip simulation for DSC, RS08 and S08 derivatives

Full-chip simulation for DSC, RS08 and S08 derivatives

Full-chip simulation for DSC, RS08 and S08 derivatives

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Component Development Environment (Non-commercial use)

Component Development Environment (Non-commercial use

Component Development Environment CR/LF (Non-commercial use)

Component Development Environment CR/LF (Create components for resale)

Kernel-aware Debug

  • MQX: Kinetis
  • MQX-Lite: Kinetis

Kernel-aware Debug

  • MQX: Kinetis
  • MQX-Lite: Kinetis

Kernel-aware Debug

  • MQX: Kinetis
  • MQX-Lite: Kinetis

Kernel-aware Debug

  • AUTOSAR: Qorivva
  • Linux V2-V4 ColdFire
  • MQX: V1-V4 ColdFire, ColdFire+, Kinetis, Qorivva
  • MQX-Lite: Kinetis
  • OSEKturbo: S08

Additional Information

CodeWarrior Development Studio Using Linux for ColdFire Processors - ColdFire V2, V3, V4(Classic IDE)

Special
Basic
Standard
Professional
Features

Full featured 30-day evaluation copies also available via download

Classic IDE

This Product is included in the Basic Suite. See The Basic Suite for Details

Classic IDE

Includes all features listed under Professional License

GNU C/C++ compiler

GNU C/C++ compiler

No codesize limit

No codesize limit

Flash programmer unlimited download size

Flash programmer unlimited download size

Debug multiple threads, processes, Applications, Shared libraries

Debug multiple threads, processes, Applications, Shared libraries

Run control

  • NXP USB TAP support
  • NXP Ethernet TAP support
  • P&E USB support
  • Abatron BDI-2000/BDI-1000 support

Additional Information

CodeWarrior Development Studio for mobileGT Power Architecture Controllers (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Full featured 30-day evaluation copies also available via download

Classic IDE

This Product is included in the Basic and Professional Suite. See The Basic Suite for Details

Classic IDE

Includes all features listed under Professional License

Use CodeWarrior Ethernet or USB TAP to program Flash on supported devices

  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU Compiler Support
  • Integrated Flash Programmer
  • Profiler
  • Code Coverage
  • PC-Lint Plug-in

Additional Information

CodeWarrior Development Studio for mobileGT Power Architecture Controllers Linux (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Full featured 30-day evaluation copies also available via download

Classic IDE

This Product is included in the Basic and Professional Suite. See The Basic Suite for Details

Classic IDE

Includes all features listed under Professional License

Use CodeWarrior Ethernet or USB TAP to program Flash on supported devices

  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU Compiler Support
  • Integrated Flash Programmer
  • Profiler
  • Code Coverage
  • PC-Lint Plug-in

Additional Information

CodeWarrior Development Studio for MPC56xx Power Architecture Controllers (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Full featured 30-day evaluation copies also available via download

This Product is included in the Standard Suite. See The Standard Suite for Details

  • Classic IDE
  • Unlimited assembler
  • Unlimited C/C++ compiler and source-level debugger
  • P&E Flash Programmer & Debugger
  • Profiler
  • OSEK kernel-aware debugging
  • PC-lint plug-in support

This Product is included in the Standard Suite. See The Standard Suite for Details

Includes all features listed under Standard License


Additional Information

CodeWarrior Development Studio for Power Architecture MPC5xx Controllers (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Full featured 30-day evaluation copies also available via download

This Product is included in the Standard Suite. See The Standard Suite for Details

  • Classic IDE
  • Unlimited C source-level debugger
  • Hardware breakpoints
  • Unlimited software breakpoints
  • Eventpoints
  • Classic IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU Compiler Support
  • Integrated Flash Programmer
  • OSEK awareness
  • Profiler
  • Code Coverage
  • PC-Lint Plug-in

Includes all features listed under Standard License


Additional Information

CodeWarrior Development Studio for 68K Embedded Systems (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Full featured 30-day evaluation copies also available via download

This Product is included in the Standard Suite. See The Standard Suite for Details

This Product is included in the Standard Suite. See The Standard Suite for Details

  • Classic IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • Integrated Flash Programmer

Includes all features listed under Standard License


Additional Information

CodeWarrior Development Studio for Microcontrollers - HCS12(X) (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Classic IDE

Classic IDE

Classic IDE

Classic IDE

Unlimited assembler

Unlimited assembler

Unlimited assembler

Unlimited assembler

C compiler and C source-level debugger - code and data size restricted to 32 KB

C compiler and C source-level debugger code and data size restricted to 64 KB

Unlimited C Compiler and C source-level debugger for HCS12, HCS12X and XGATE modules

Unlimited C/C++/EC++/cC++ Compiler and Debugger for HCS12(X) derivatives and XGATE module

C compiler and C source-level debugger for NXPs XGATE module (512 bytes of code)

C compiler and C source-level debugger for NXPs XGATE module - code and data size restricted to 512 bytes

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Integrated Flash Programmer

Device Initialization tool

Device Initialization tool

Device Initialization tool

Device Initialization tool

Processor Expert with Basic Components

Processor Expert with Basic Components

Processor Expert with Basic Components

Processor Expert with Basic & Advanced Components

Processor Expert Component Wizard

OSEK kernel awareness

Profile Analysis

Code Coverage

PC-Lint Plug-In


Additional Information

CodeWarrior Development Studio for 56800/E Digital Signal Controllers (Classic IDE)

Evaluation
Basic
Standard
Professional
Features

Classic IDE

Classic IDE

Classic IDE

This Product is included in the Standard Suite. See The Standard Suite for Details

Unlimited assembler

Unlimited assembler

Unlimited assembler

C compiler and C source-level debugger code and data size restricted to 64 KB

C compiler and C source-level debugger code and data size restricted to 256 KB

Unlimited C compiler and C source-level debugger

Standalone and built-in Flash programmer

Standalone and built-in Flash programmer

Standalone and built-in Flash programmer

Processor Expert with Basic and Advanced Components

Processor Expert with Basic and Advanced Components

Processor Expert with Basic and Advanced Components

Instruction Set Simulator

Instruction Set Simulator

Instruction Set Simulator

Free Master

Free Master

Free Master


Additional Information