S32R47 High-Performance Imaging Radar Processor for Automotive and Industrial Applications

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32R47

S32R47 Block Diagram

S32R43

S32R43 Block Diagram

Features

High-Performance Safe Compute

  • 4 x Arm® Cortex®-A53 @ 1200 MHz with Neon and FPU
  • 3 x Arm Cortex-M7 @ 400 MHz with lock-step safety core configuration and FPU

Radar Processing Acceleration

  • 2 x SPT 3.8 @ 600 MHz (16-way complex, four threads)
  • 2 x BBE32EP @ 600 MHz
  • 2 x post-processing accelerator (KQ8PPA 1 and KQ8PPA 2)

Memory

  • 8 MB SRAM
  • LPDDR4x and LPDDR5 supported

Connectivity

  • 4 x MIPI CSI2
  • 3 x SGMII Ethernet 100/1000/2500 Mbit/s, MACsec HW support
  • 1 PCIe Gen 2/3

Safety

  • ISO 26262 SEooC ASIL B(D)

Security

  • In-field updatable Hardware Security Engine (HSE) with comprehensive feature set
  • EVITA Full, SHE+, ISO/SAE 21434 compliant product development

Temperature

  • -40 ºC to 150 °C (Tj) AEC-Q100 Grade-1

Feature Comparison Between S32R47 and S32R43

Feature S32R47 S32R43
High Performance Safe Compute 4 x Arm Cortex-A53 @1200 MHz 4 x Arm Cortex-A53 @800 MHz
Post Processing Acceleration 2 x KQ8PPA 1 x KQ8PPA
Radar Processing Acceleration 2 x SPT3.8 1 x SPT3.8
Memory Capacity for Demanding Radar Applications LPDDR5 and LPDDR4x LPDDR5 and LPDDR4x
Connected and Scalable 3 2
Package 548 FCCSP I5*15 0.5
Shared Footprint

Documentation

Quick reference to our documentation types

6 documents

Compact List

Fact Sheet (1)
Training Presentation (4)
White Paper (1)

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?