MPXHZ6250AC6T1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPXHZ6250AC6T1Last Revision (GMT):
Thursday, 06 July 2023, 07:53:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPXHZ6250AC6T1SOT1710-1SO8632.123757 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 192 521282023-11-246NA / Not Available25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-5100.61239599.99000015.916566
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0100620.0100000.001592
Subtotal100.622457100.000000015.918158
CapCapChromium and Chromium III compoundsChromium, metal7440-47-39.14170011.3000001.446188
Copper and its compoundsCopper, metal7440-50-80.6067500.7500000.095986
Inorganic Silicon compoundsSilicon7440-21-30.4045000.5000000.063991
Inorganic compoundsCarbon7440-44-00.0080900.0100000.001280
Inorganic compoundsSulfur7704-34-90.0040450.0050000.000640
Iron and its compoundsIron, metal7439-89-670.10794086.66000011.090857
Manganese and its compoundsManganese, metal7439-96-50.2022500.2500000.031995
Nickel and its compoundsNickel, metal7440-02-00.1213500.1500000.019197
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1415750.1750000.022397
Titanium and its compoundsTitanium, metal7440-32-60.1618000.2000000.025596
Subtotal80.900000100.000000012.798127
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-8213.35184797.29100033.751594
Iron and its compoundsIron, metal7439-89-65.1972322.3700000.822186
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0372800.0170000.005897
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3640260.1660000.057588
Tin and its compoundsTin, metal7440-31-50.0657880.0300000.010407
Zinc and its compoundsZinc, metal7440-66-60.2763090.1260000.043711
Subtotal219.292480100.000000034.691384
Gold PlatingGold and its compoundsGold, metal7440-57-50.16892899.9900000.026724
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000170.0100000.000003
Subtotal0.168945100.00000000.026727
Mold CompoundInorganic Silicon compoundsFibrous-glass-wool65997-17-312.38517740.0000001.959296
Inorganic compoundsCarbon Black1333-86-40.1548150.5000000.024491
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3096291.0000000.048982
PolymersPolyphenylene Sulfide (PPS)26125-40-618.11332258.5000002.865471
Subtotal30.962943100.00000004.898241
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002370.0100000.000037
Nickel and its compoundsNickel, metal7440-02-02.37080899.9900000.375054
Subtotal2.371045100.00000000.375092
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000120.0100000.000002
Palladium and its compoundsPalladium, metal7440-05-30.11607599.9900000.018363
Subtotal0.116086100.00000000.018364
Die Encapsulant 1Die EncapsulantOrganic Silicon compoundsFluorosilicone monomer (fluorosilicone rubber)2374-14-320.74800078.0000003.282269
PolymersOxetane, 2,2,3,3-tetrafluoro-homopolymer, fluorinated113114-19-55.85200022.0000000.925768
Subtotal26.600000100.00000004.208037
Die Encapsulant 2Die EncapsulantOrganic Silicon compoundsFluorosilicone monomer (fluorosilicone rubber)2374-14-320.74800078.0000003.282269
PolymersOxetane, 2,2,3,3-tetrafluoro-homopolymer, fluorinated113114-19-55.85200022.0000000.925768
Subtotal26.600000100.00000004.208037
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0180003.0000000.002848
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.15000025.0000000.023730
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.15000025.0000000.023730
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.28200047.0000000.044611
Subtotal0.600000100.00000000.094918
Epoxy Adhesive 2Epoxy AdhesiveAluminum and its compoundsProprietary Material-Other aluminum compounds0.27000045.0000000.042713
Guanidine compoundsOther guanidine compounds0.0150002.5000000.002373
Inorganic compoundsCarbon Black1333-86-40.0150002.5000000.002373
Phenols and Phenolic ResinsOther phenolic resins0.30000050.0000000.047459
Subtotal0.600000100.00000000.094918
PortPortInorganic Silicon compoundsFibrous-glass-wool65997-17-352.20000040.0000008.257877
Inorganic compoundsCarbon Black1333-86-40.6525000.5000000.103223
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.3050001.0000000.206447
PolymersPolyphenylene Sulfide (PPS)26125-40-676.34250058.50000012.077145
Subtotal130.500000100.000000020.644692
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-312.47133498.0000001.972926
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2545172.0000000.040264
Subtotal12.725851100.00000002.013190
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0006391.0000000.000101
Boron and its compoundsBoron oxide1303-86-20.0051168.0000000.000809
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0019193.0000000.000304
Lead and its compoundsLead monooxide1317-36-80.03421353.5000000.005412
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02206234.5000000.003490
Subtotal0.063949100.00000000.010117
Total632.123757100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPXHZ6250AC6T1
Product content declaration of MPXHZ6250AC6T1
上次修订 Last Revision (GMT):
Thursday, 06 July 2023, 07:53:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

模塑料
Mold Compound
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
端口
Port
端口
Port
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPXHZ6250AC6T1Last Revision (GMT):
Thursday, 06 July 2023, 07:53:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
23 Mar 2023
Test Report
23 Mar 2023
Test Report
23 Mar 2023
Test Report
23 Mar 2023
CapTest Report
19 Jan 2023
Test Report
19 Jan 2023
Test Report
19 Jan 2023
Test Report
19 Jan 2023
Copper Lead-Frame, Pre-PlatedAU PLATINGTest Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
CDA 194Test Report
25 Jan 2023
Test Report
25 Jan 2023
Test Report
25 Jan 2023
Test Report
25 Jan 2023
FORTRON RESINTest Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
NI PLATINGTest Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
PD PLATINGTest Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
Test Report
2 Jan 2023
Die Encapsulant 1Test Report
14 Nov 2023
Test Report
14 Nov 2023
Test Report
14 Nov 2023
Test Report
14 Nov 2023
Die Encapsulant 2Test Report
14 Nov 2023
Test Report
14 Nov 2023
Test Report
14 Nov 2023
Test Report
14 Nov 2023
Epoxy Adhesive 1Test Report
22 Mar 2023
Test Report
22 Mar 2023
Test Report
22 Mar 2023
Test Report
22 Mar 2023
Epoxy Adhesive 2Test Report
12 Dec 2023
Test Report
12 Dec 2023
Test Report
12 Dec 2023
Test Report
12 Dec 2023
PortTest Report
26 Jun 2019
Test Report
26 Jun 2019
Test Report
26 Jun 2019
Not Available
Semiconductor DieTest Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.