PNX5130EH/M2A/FD,5

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PNX5130EH/M2A/FD,5Last Revision (GMT):
Sunday, 03 July 2022, 04:48:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PNX5130EH/M2A/FD,5SOT1119HBGA4326578.820040 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 943 075572020-07-0633 / 168 hours26030 sec.Not Applicable020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-84.46292098.0000000.067838
Palladium and its compoundsPalladium, metal7440-05-30.0910802.0000000.001384
Subtotal4.554000100.00000000.069222
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins155.4300009.9000002.362582
Inorganic Silicon compoundsOther silica compounds1414.57000090.10000021.501880
Subtotal1570.000000100.000000023.864462
Epoxy Adhesive 1Epoxy AdhesiveAcrylatesIsobornyl methacrylate7534-94-31.50000010.0000000.022800
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.3000002.0000000.004560
Organic compoundsN,N'-Bismaleimido-4,4'-diphenylmethane35325-39-41.50000010.0000000.022800
Silver and its compoundsSilver, metal7440-22-411.70000078.0000000.177843
Subtotal15.000000100.00000000.228004
Epoxy Adhesive 2Epoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0992823.3094000.001509
AcrylatesProprietary Material-Other acrylates0.2647568.8252000.004024
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0992823.3094000.001509
Palladium and its compoundsPalladium, metal7440-05-30.0049650.1655000.000076
PolymersProprietary Material-Other polymers0.0496411.6547000.000755
Silver and its compoundsSilver, metal7440-22-42.48207482.7358000.037728
Subtotal3.000000100.00000000.045601
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-81814.000000100.00000027.573334
Subtotal1814.000000100.000000027.573334
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-310.06071998.0000000.152926
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2053212.0000000.003121
Subtotal10.266040100.00000000.156047
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-83.5750000.5000000.054341
Silver and its compoundsSilver, metal7440-22-428.6000004.0000000.434728
Tin and its compoundsTin, metal7440-31-5682.82500095.50000010.379141
Subtotal715.000000100.000000010.868210
SubstrateSubstrateCopper and its compoundsCopper, metal7440-50-8993.48200040.60000015.101219
Epoxy ResinsProprietary Material-Other Epoxy resins330.34500013.5000005.021341
Gold and its compoundsGold, metal7440-57-52.4470000.1000000.037195
Inorganic Silicon compoundsQuartz14808-60-7440.46000018.0000006.695122
Miscellaneous substancesProprietary Material-Other miscellaneous substances.504.08200020.6000007.662195
Nickel and its compoundsNickel, metal7440-02-014.6820000.6000000.223171
PolymersProprietary Material-Other acrylic/epoxy resin mixture161.5020006.6000002.454878
Subtotal2447.000000100.000000037.195120
Total6578.820040100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PNX5130EH/M2A/FD,5
Product content declaration of PNX5130EH/M2A/FD,5
上次修订 Last Revision (GMT):
Sunday, 03 July 2022, 04:48:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PNX5130EH/M2A/FD,5Last Revision (GMT):
Sunday, 03 July 2022, 04:48:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
25 Jan 2022
Test Report
25 Jan 2022
Test Report
25 Jan 2022
Test Report
25 Jan 2022
Die EncapsulantTest Report
14 Dec 2020
Test Report
14 Dec 2020
Test Report
14 Dec 2020
Test Report
14 Dec 2020
Epoxy Adhesive 1Test Report
5 Jul 2021
Test Report
5 Jul 2021
Test Report
18 Sep 2020
Test Report
18 Sep 2020
Epoxy Adhesive 2Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Heat SpreaderNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Solder Ball - SAC, Lead FreeNot AvailableNot AvailableNot AvailableNot Available
SubstrateNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.