Three-Phase Power Meter Reference Design

THREE-PHASE-POWER-METER

滚动图片以放大

框图

Three Phase Meter

Three Phase Power Meter Block Diagram

支持的器件

无线连接

多协议MCU

传感器

运动传感器

处理器和微控制器

KM系列Cortex-M0+

Features

Connectors

  • Internal connector supporting Arduino® shield (Wi-Fi, Bluetooth) expansion boards

Interfaces

  • 4 x 40 segment LCD, including charge pump (values shown on LCD: V, A, W, Var, VA, kWh, kVarh, cos F, Hz, time, date
  • Isolated (4 kV) RS-232 port for monitoring, parameterization and firmware upgrade
  • Integrated wireless 15W transmitter supports fast charging for Samsung® and Apple® devices
  • Digital control buck-boost converter
  • One control IC controls buck-boost converter, charge, Qualcomm algorithm, PD communication and wireless power management

Design Features

  • Low-power design with operation in low-power modes and the use of built-in RTC (Li-battery backup)
  • 100 A current range, 85 to 264 V, 50/60 Hz voltage range

EMC

  • EMC proven design (EN61000-4-2, EN610004-4)

Accuracy

  • Accuracy class: C (active energy EN50470-3) and three or two percent (reactive energy EN62053-23)

Communications Infrastructure

购买选项

FRDM-KW41Z-Image

点击展开

  • FRDM-KW41Z

  • Part Description: Freedom Development Boards for Kinetis KW21Z, KW31Z and KW41Z MCUs. 2 boards per order..

  • CNY1,197.68
  • 数量为 1
    • 供货情况: 有货
    • 库存: 2
    • 运单: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买
TWR-KM34Z75M-Image

点击展开

  • TWR-KM34Z75M

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • CNY2,163.23
  • 数量为 1
从分销商处购买

文档

快速参考 文档类别.

1 文件

设计资源

设计文件

3 设计文件

软件

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?