15 W Buck无线充电接收器参考设计

WPR1500-BUCK

滚动图片以放大

框图

无线充电接收器

WPR1500-BUCK Block Diagram

支持的器件

电源管理

无线电源

特征

Interfaces

  • 12-bit ADC and PGA provide the easiest solution for small system level power loss detection to achieve FOD
  • USB/adaptor switcher to set wired charging as higher priority to save power
  • I2C and UART reserve the capability for receiver and main AP (application processor) communication for either security or content delivery

Features

  • Buck architecture provides flexibility for various output voltage targeting different application charging voltage requirement
  • Specially designed FSK and CNC models ease the MPWG bi-directional communication development
  • Reference solution with NXP® embedded wireless charger software libraries provides customer design freedom, products differentiation and access to essential NXP IPs
  • Provides a friendly user interface FreeMASTER to encourage interaction
  • Provides a highly integrated and flexible platform to help customer shorten development time and reduce time to market
  • Pre-validated according to WPC compliance testing procedure
  • The demonstration board provides 5 V output with 3 A capability and has the capability for other output voltage (up to 18 V) to support dual cells or 3 cell devices

购买选项

WPR1500-BUCK-Image

点击展开

  • WPR1500-BUCK

  • 15 Watt Wireless Charging Receiver Reference Platform with BUCK Architecture.

  • CNY1,305.06
  • 数量为 1
从分销商处购买

文档

快速参考 文档类别.

2 文件

设计资源

软件

1 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?