NXP HoverGames drone kit including RDDRONE-FMUK66 and peripherals

KIT-HGDRONEK66

Roll over image to zoom in

Product Details

Block Diagram

HoverGames drone kit Block Diagram

HoverGames Kit Block Diagram

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

Sensors

Accelerometers

Barometric Pressure 15 to 150 kPa

Processors and Microcontrollers

K6x Ethernet

Analog and Mixed Signal

Voltage Level Translators

Features

General Features

  • This is a DIY professional development kit and detailed assembly is required
  • May be used to participate in HoverGames.com, or as a robotics development platform

Size

  • Carbon fiber mechanical frame approx. 500 mm diagonal size
  • 150 mm x 150 mm large top and bottom plate for mounting electronics
  • Dual 10mm diameter rod x 60mm rail mounting system

Support and Software

  • No software is provided by NXP. Supported by the open source project PX4
  • Supports expansion using a Linux companion computer for Vision, ROS, Artificial Intelligence
  • Supports connection to Rapid IoT with add-on adapter board

Additional Components

  • Order separately, telemetry radios available as HGD-TELEM433 (EUR) or HGDTELEM-915 (USA) depending on your country regulations

Buy Options

KIT-HGDRONEK66-Image

Click to expand

  • KIT-HGDRONEK66

  • NXP HoverGames drone kit including RDDRONE-FMUK66 and peripherals.

  • $490.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 38
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • HGD-TELEM433

  • Telemetry Radio for HoverGames Drone, 433Mhz (EU) .

  • $78.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • HGD-TELEM915

  • Telemetry Radio for HoverGames Drone, 915Mhz (US).

  • $78.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 7
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Design Files

3 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings