NXP® world’s #1 global identification leader in RFID & NFC-integrated circuits (ICs), with extensive experience and history, providing billion’s of ICs since 1988.
Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
NXP® world’s #1 global identification leader in RFID & NFC-integrated circuits (ICs), with extensive experience and history, providing billion’s of ICs since 1988.
Broadest portfolio of high-performance NFC frontend and NFC controller solutions.
ISO/IEC 14443 industry standard and contains NFC Forum tag type 2 and tag type 4 compliant tag ICs with an operating range of up to 10 cm.
Smart label solutions operating on 13.56 MHz supporting ISO 15693/ISO 18000-3 compliant infrastructure.
A broad portfolio of NFC frontend and NFC controller solutions addressing every application and reflecting our commitment to performance, power savings, and security.
Secure contactless IC and cloud solutions for Smart City services.
Highly secure, multiapplication solution with DES, 2K3DES, 3K3DES, and AES hardware cryptography.
Cloud service solution to manage digitized MIFARE product-based credentials on mobiles and wearables.
Ease the migration from MIFARE Classic installations to higher security levels.
Ideal for single-use tickets, replacing magstripe, barcode, and QR-code infrastructures.
Fully compliant with ISO/IEC 14443 Type-A; available with 1 kB and 4 kB memory and 7 bytes or 4-byte identifiers.
Offers secure storage and communication for a variety of infrastructures.
High-speed operation in supply-chain and logistics applications with higher anti-collision rates and cryptographic security implementation for tag authentication.
Features a frequency range of 100 to 150 kHz (LF), plus robust performance designed for harsh environments.
NXP delivers leading-edge RFID technology to major label converters, tag and reader manufacturers, solutions providers and system integrators around the world.
iPhone® apps will now be able to do more than just read NFC tags, they will also be able to write directly to tags and interact with them.
Blockchain is a digital ledger used to record an event. The event can be just about anything – a financial transaction, the transfer of a good from a manufacturer to a supplier, the passing of a checkpoint at a border, a vote cast by a citizen.